データシート
Perform EV/EVSE Emulation for Functional CCS Testing
The Keysight EV - EVSE Smart Charging Emulation Software (SCE) provides emulation of electric vehicles (EV) / electric vehicle communication controllers (EVCC) or electric vehicle supply equipment (EVSE) / supply equipment communication controllers (SECC) according to the standards addressed by the Combined Charging System (CCS) specification. Emulation of both AC, as well as DC charging, is supported.
Learn more about the SCE, the corresponding option classes, and the key features of each software package.
Option Class Smart Charging Emulation Software – CORE
SL1470A EV - EVSE Smart Charging Emulation Software (SCE) - Core and Drivers
Key features
• Provides a graphical user interface for parameter configuration, monitoring, and smart charging control
• User Interface (UI) is accessible via a web browser
• AC charging (Mode 3) based on IEC 61851-1:2017 Ed. 3
- EV Human Machine Interface (HMI) with Control Pilot (CP) State selection
- EVSE HMI with CP Voltage, Oscillator & Duty Cycle selection
• Logging
• System and service configuration
- Use case selection via predefined configuration profiles (CIDs)
- HMI supports customization of the EV/EVSE emulation behavior
• Supported power units:
- Keysight Technologies DC emulators (power units)
• Keysight’s DC emulators (DCE) via Keysight’s Scienlab Charging Discovery System (SLEP)
• Public key infrastructure (PKI) management (only supported if Plug and Charge (PnC) or Transport Layer Security (TLS) license is available)
Note 1: PKI management is only available in combination with SL1475A or SL1481A.
Note 2: Module upgrade at a later stage is possible at any time. A mandatory pre-condition to perform an upgrade is a valid support and maintenance contract of all existing SW assets of SCE.
何をお探しですか?