M5301A Baseband AWG

小冊子

High-Performance RF AWG

 

The M5301A is a single-slot PXIe module with four baseband AWG outputs, clock input and output, and four triggers. It provides high-performance with easy-to-use programming libraries, real-time sequencing technology, and FPGA programming.

 

The M5301A Baseband AWG module supports analog waveforms from 0 to 400 MHz with 400 MHz of bandwidth, a waveform memory per channel of 1 GSample, and a waveform data rate of 2.4 GS/s. It also includes a PathWave FPGA with user-customizable customer accessible area, with approximately 25% of the FPGA resources reserved for the customer configurable area.

 

The M5301A is part of the Keysight M5000 Series – a high-performance PXI system that enables the latest innovations in quantum, aerospace defense, and more.