データシート
Millimeter-wave over-the-air measurement chamber
Introduction
The Keysight 430P Compact Antenna Test Range (CATR) chamber fulfills the 5G FR2 RF and RRM one Angle of Arrival (AoA) test demands for design and verification as per 3GPP, and device acceptance as per certification bodies like GCF, PTCRB, and CTIA. It also provides a measurement environment for characterizing wireless and antenna system performance of 5G devices, at millimeter-wave (mmWave) frequencies.
Overview
The Keysight 430P Over-The-Air (OTA) Compact Antenna Test Range (CATR) chamber provides a measurement environment for characterizing wireless and antenna system performance of devices at millimeter-wave (mmWave) frequencies. Use the chamber with Keysight test and measurement equipment in a range of applications including device R&D and 3GPP / CTIA conformance tests.
Key Features
The key features of Keysight 430P CATR are:
• Compact antenna test range (CATR)
o Shielded anechoic chamber
o Rolled-edge parabolic reflector
o Dual polarized feed horn assembly with optional roll motor
o Roll-over-azimuth DUT positioner
• Controller for feed and device under test (DUT) positioners with triggered data acquisition capability
• Probe feed options for in-band and spurious test frequency ranges
• LED lighting
• USB camera
• Chamber control software
• 3GPP FR1 and/or FR2 link antenna options
• Optional calibration kits for chamber validation and calibration
• Optional crosshair laser guide for DUT alignment
• Optional DUT and Phantom mounting fixtures
• Optional extreme temperature condition (ETC) testing
• Optional RF/RRM DVT and Conformance Toolset
• Optional Antenna Measurement Toolset
Supported Use Cases
Keysight 430P CATR supports, for example, the following use cases:
• Antenna characterization
• Signaling and non-signaling device characterization
• Used with Keysight S8705A RF/RRM DVT & Conformance Toolset for devices:
o RF & RRM design and verification test
o RF conformance test, in-band and spurious
o RF demodulation
o Radio resource management (RRM) one angle of arrival (AoA)
o RF regulatory test, in-band and spurious
• Used with Keysight S8707A RF/RRM Carrier Acceptance Toolset for devices
• RF testing under extreme temperature condition (ETC)
• Used with S7601A Antenna Measurement Toolset
o F7601001A Antenna Pattern Measurement
System Specifications
Z2160A-178 / 181 / 183: Anechoic chamber
Description |
Specification (nominal) |
Supplemental information |
Construction |
Not applicable |
Aluminum frame and panels |
Height |
2000 mm |
Fully assembled |
Width |
2510 mm |
Fully assembled |
Depth |
1300 mm |
Fully assembled |
Weight |
550 kg (1210 lbs) |
Typical on maximum |
Anechoic treatment |
120 mm corrugated anechoic foam |
|
Supported frequency range |
6 GHz – 110 GHz |
|
Isolation 700 MHz – 110 GHz |
>60 dB |
|
Supported Quiet Zone sizes |
30 cm |
|
Operating voltage |
110 – 220 V AC |
|
Power consumption |
300 W input power |
|
Illumination |
LED-based |
|
Camera |
HDMI DVR output |
|
Ventilation |
One intake at the side of the chamber and dual exhausts on the top of the chamber |
|
Z2160A-178 / 181 / 183: Reflector
Description Specification (nominal) |
Supplemental information |
|
Frequency range |
6 – 110 GHz |
|
Focal length |
1.02 m |
|
Edge treatment |
Rolled edge |
|
Supported Quiet Zone size |
30 cm |
|
何をお探しですか?