Configuration Guides
The E36150 Series Bench Power Supply Value Bundles are designed to help customers save up to 10% and get more features for their measurement applications. Customers can choose from four bundle types that include an E36150 Series power supply, an instrument upgrade option (Scope View and AWG), and an advanced PC software license (BenchVue Advanced Power Control and Analysis). Customers can also select the AC power cord and input voltage option suitable for their country destination, and add additional available options and services/support options to their order. The E36150 Series power supplies are high-performance single-output programmable DC power supplies with low output ripple/noise, excellent load/transient response, and built-in measurements. They have a large 4.3-inch color display with intuitive user interface and modern I/O connectivity. They offer output ratings of 30V/80A/800W (E36154A) or 60V/40A/800W (E36155A). The instrument upgrade option (E36150ADVU) adds two features to the power supply: Scope View and AWG. Scope View allows customers to view voltage and current waveforms on the power supply display or on a PC using BenchVue software. AWG allows customers to generate arbitrary waveforms up to 100 kHz on the power supply output. The advanced PC software license (BenchVue Advanced Power Control and Analysis) enables customers to control, monitor, capture, and analyze data from multiple power supplies on a PC. Customers can choose from different license types (node-locked, floating, transportable, or USB portable) and subscription durations (6 months, 12 months, 24 months, or 36 months). Customers can also choose between BV9200B (up to four instrument connections) or BV9201B (single instrument connection) depending on their needs. To learn more about the E36150 Series Bench Power Supply Value Bundles, customers can visit www.keysight.com/find/E36150bundle. To learn more about the E36150 Series power supplies, customers can visit www.keysight.com/find/E36150. To learn more about the BenchVue Advanced Power Control and Analysis software, customers can visit www.keysight.com/find/BV9201B.
何をお探しですか?