Upgrade Your PNA/PNA-X

小冊子

If you are looking for a network analyzer that can measure active devices with high accuracy, speed, and flexibility, you should consider upgrading your PNA/PNA-X to the latest models with Direct-Digital-Synthesis (DDS) technology. Keysight's PNA/PNA-X is the world's most integrated and flexible microwave test engine that employs DDS sources with extremely low phase noise and low spur levels. These sources improve the measurement performance of applications such as close two-tone IMD, SMC+phase, differential IQ, and true mode stimulus analysis. You can upgrade your existing PNA/PNA-X to the new models with a time-limited offer that gives you discounts based on the number of units you upgrade. You can also trade-in your current or competitor's model and get a credit up to 55% towards a new PNA-X. To learn more about the benefits of DDS technology and the upgrade options, please visit www.keysight.com or contact your local Keysight account manager. Don't miss this opportunity to experience the difference that DDS technology can make to your network analysis!