Configuration Guides
Included in the Base Product
Description |
Part number |
Additional information |
Getting Started and Specification Guide |
V3050-90001 |
Provides instructions on usage, safety, troubleshooting, specifications, and general information. |
Test certificate |
|
Provides information regarding the instrument calibration. |
Transit case |
V3050-80008 |
|
Torque wrench |
8710-2819 |
Wrench-Torque Special Double-end 14mm-open end 4 and 10-in-lb |
Ruggedized adapter included with Options F09 and F11 |
Y1900B |
Adapter, 1.0 mm ruggedized (f) to 1.0 mm (f), DC to 120 GHz |
Ruggedized Adapter included with Option F06 |
Y1901B |
Adapter, 1.0 mm ruggedized (f) to 1.85 mm (f), DC to 67 GHz |
Adapter |
33311-82005 |
Adapter, 2.4 mm (f) to 2.4 mm (f. Used to connect RF Input cable on the interconnect cable harness to input connector on the signal analyzer. |
Baseplate, mount |
V3050-60005 |
Heavy baseplate that attaches to the Frequency Extender to hold the unit upright. |
Interconnect cable harness |
V3050-60004 |
Cable assy, integrated 4 cable bundle, 1 m |
Security lock |
V3050-60006 |
Clamps around the input connector and ruggedized adapter to prevent theft or the ruggedized adapter. |
Configure Your New V3050A Signal Analyzer Frequency Extender
The V3050A Signal Analyzer Frequency Extender is usable only with the N9042B UXA X-Series Signal Analyzer and extends its frequency range up to 110 GHz. Option N9042B-EXW is required on the N9042B UXA to enable V3050A support. Different cable lengths are supported through the N9042B UXA user interface. See the V3050A Signal Analyzer Frequency Extender data sheet for more information (3122-2019.EN).
何をお探しですか?