WaveBee Touch AV1021A

データシート


WaveBee Touch AV1021A is an all-in-one, manufacturer-independent solution for V2X message-level analysis and validation. Designed as a robust, user-friendly tool, it simplifies V2X testing by integrating visualization, recording, and analysis into a single handheld tablet. This approach eliminates the complexity of traditional methods and removes the need for programming knowledge, making V2X development and maintenance accessible to users with diverse technical backgrounds.

 

The system supports multiple V2X standards, including ETSI, SAE, and C-SAE, and offers hybrid communication capabilities for DSRC (IEEE 802.11p) and C-V2X (PC-5 sidelink). Its three operating modes — Live, Record, and Playback—provide flexibility for different testing scenarios. Live mode displays real-time V2X data on interactive maps with selectable detail levels. Record mode captures all received data for later analysis, with export options in PCAP format for downstream systems. Playback mode enables detailed review of recorded data and supports third-party PCAP imports.

 

WaveBee Touch is ideal for research and development, functional validation of automotive ECUs, roadside unit installation, and maintenance of traffic systems. It also supports conformance and interoperability testing in mixed vendor networks. The device is rugged and portable, featuring IP65 protection, MIL-STD-810G compliance, and a daylight-readable 10.1″ multi-touch display. Technical specifications include an Intel® Celeron® N2930 quad-core processor, 4 GB RAM, 128 GB storage, and an operating temperature range from -20 °C to 60 °C.

 


Order configurations allow selection of regional V2X standard licenses (ETSI, SAE, C-SAE) and accessories such as battery packs. WaveBee Touch empowers automotive OEMs, Tier 1 suppliers, C-ITS operators, and research institutions to streamline V2X testing and validation processes, ensuring reliable and interoperable connected vehicle systems.