Configuration Guides
This configuration guide describes standard configurations, options, accessories, and application software for the Keysight E505xA SSA-X Signal Source Analyzers. There are four models according to the maximum frequency range:
· E5055A SSA-X Signal Source Analyzer, 1 MHz to 8 GHz
· E5056A SSA-X Signal Source Analyzer, 1 MHz to 26.5 GHz
· E5057A SSA-X Signal Source Analyzer, 1 MHz to 44 GHz
· E5058A SSA-X Signal Source Analyzer, 1 MHz to 54 GHz
何をお探しですか?