Configuration Guides
Achieve Clarity Faster with Innovative Technology
Keysight Infiniium V-Series oscilloscopes incorporate innovative technology designed to deliver superior measurements. This groundbreaking oscilloscope technology provide up to 33 GHz performance with the industry’s best signal integrity.
Infiniium V-Series Oscilloscope Configuration
Get the most out of your oscilloscope investment by choosing options and software to speed your most common tasks. Use option numbers when ordering at time of purchase. Use model numbers to add to an existing scope.
Step 1: Choose Your V-Series Oscilloscope Model
Choose your Infiniium V-Series real-time oscilloscope model
|
Model number |
Analog bandwidth |
Sample rate |
|||
DSO models (4 Analog ch) |
DSA models1 (4 Analog ch) |
MSO models2 (4 Analog ch +16 digital ch) |
2-channel |
4-channel |
2-channel |
4-channel |
DSOV334A |
DSAV334A |
MSOV334A |
33 GHz |
16 GHz |
80 GSa/s |
40 GSa/s |
DSOV254A |
DSAV254A |
MSOV254A |
25 GHz |
16 GHz |
||
DSOV204A |
DSAV204A |
MSOV204A |
20 GHz |
16 GHz |
||
DSOV164A |
DSAV164A |
MSOV164A |
16 GHz |
16 GHz |
||
DSOV134A |
DSAV134A |
MSOV134A |
13 GHz |
13 GHz |
||
DSOV084A |
DSAV084A |
MSOV084A |
8 GHz |
8 GHz |
||
All Infiniium V-Series models come standard with:
• 100 Mpts/channel memory
• Serial Data Analysis/Mask Testing with Clock Recovery
• Front cover
• Power cord
• USB Keyboard
• USB Mouse
• Calibration cable
• ESD wrist strap
• Five coax adapters (female-to-female)
o 8, 13, and 16 GHz models come with 3.5 mm female-to-female adapters rated to 25 GHz (part number 1250-3758).
o All other models (20, 25, 33 GHz) come with 3.5 mm female-to-female adapters rated to 35 GHz (part number 5061-5311)
• The 8 and 13 GHz models come standard with two N5442A precision BNC adapters.
All DSA V-Series models come standard with:
• 200 Mpts/channel memory
• EZJIT Complete (not include phase noise measurement)
All MSO V-Series models come standard with:
• N2815A MSO/LA cable
• Hardware-based DDR2/3/4 and LPDDR2/3/4 decode/trigger
Step 2: Upgrade Your Oscilloscope Memory
Enable more capture depth with industry-leading deep memory. Get up to 2 Gpts per channel.
Acquisition memory depth upgrade |
Description |
DSOV000-200 |
200 Mpts per channel high performance memory |
DSOV000-500 |
500 Mpts per channel high performance memory |
DSOV000-01G |
1 Gpts per channel high performance memory |
DSOV000-02G |
2 Gpts per channel high performance memory |
Step 3: Add Optional Hardware Features
Add required hardware options for your tasks.
Option number |
Description |
MSOV001-DSA |
DSA option for MSO models only (including 200 Mpts/channel, EZJIT Complete) |
DSOV000-801 |
Upgrade - Removable SSD drive for V-Series - 1TB |
DSOV000-805 |
GPIB Card-Interface - installed |
DSOV000-808 |
Performance verification and deskew fixture (MX0104A) |
DSOV000-810 |
12 Gbps hardware serial trigger (NOT available for MSO models) |
何をお探しですか?