SMH FR2.0 Performance on i7090

アプリケーションノート

The i7090 supports OBP function integrated SMH Flash programming solution. The maximum speed for parallel programming is up to 25MHz with coaxial wires or twist pair wires.

The thousands of devices can be supported and will update the support list continuously. The i7090 software GUI is easy to set up programming devices and relative Flash channels. And the i7090 can implement each channel programming individually or whole channels in parallel.