89600 VSA Software Multi-Vendor Hardware Connectivity

小冊子

Product Description

 

The new Keysight Technologies, Inc. Software Development Kit (SDK) for 89600 VSA hardware connectivity (89630B) gives developers access to a Visual Studio plug-in that can be used to develop drivers to connect their non-Keysight hardware platforms to 89600 VSA software. The SDK includes all necessary documentation. Once connected, 89600 VSA users can perform common and consistent signal quality measurements with non-Keysight instruments. A new multi-vendor connectivity option (Opt. 301) extends the hardware connectivity beyond Keysight instruments to allow for interoperability with non-Keysight instruments and users’ own proprietary hardware platforms. Using the option, drivers developed by the SDK can easily flow IQ sampled data from the hardware to the 89600 VSA software.

 

Case Study: Linking to 89600 VSA Software

 

The RTAdvisor SDR radio is a proprietary dual channel receiver designed with the customer’s unique needs for their Semiconductor and RF IC Test markets. Built on configurable, optimizable, softwaredefined radio technologies, the solution gives the customer greater versatility, better performance, and additional capabilities for test. RTAdvisor’s new SDR driver, developed by the SDK, provides an integrated user experience between its hardware and Keysight 89600 VSA software. It supports over 75 modulation types and signal formats and enables greater insight on signals captured by the hardware. The joint solution enables low-cost manufacturing test and complete vector signal analysis of cellular and wireless applications.