Configuration Guides
Configure your Keysight N932xC Basic Spectrum Analyzer (BSA)
This configuration guide contains information to help you configure your N9321C, N9322C, N9323C and N9324C Basic Spectrum Analyzer (BSA) to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.
Ordering Information
This step-by-step process will help you determine which option numbers to specify when ordering your Keysight N932xC BSA.
Step 1. Select base model
Description |
Model number |
Additional information |
Basic spectrum analyzer 9 kHz to 4 GHz |
N9321C |
Accessories supplied as standard with each analyzer: USB cable, N-BNC adapter, BNC cable and power cord. |
Basic spectrum analyzer 9 kHz to 7 GHz |
N9322C |
|
Basic spectrum analyzer 1 MHz to 13.6 GHz |
N9323C |
|
Basic spectrum analyzer 1 MHz to 20 GHz |
N9324C |
Step 2. Add a preamplifier
Description |
Option number |
Additional information |
Preamplifier, 4 GHz |
N9321C-P04 |
For N9321C |
Preamplifier, 7 GHz |
N9322C-P07 |
For N9322C |
Preamplifier, 13.6 GHz |
N9323C-P13 |
For N9323C |
Preamplifier, 20 GHz |
N9324C-P20 |
For N9324C |
Step 3. Add a tracking generator
Description |
Option number |
Additional information |
Tracking generator, 4 GHz |
N9321C-TG4 |
Provides transmission measurement of RF devices. Output level from –20 dBm to 0 dBm, in 1 dB steps. |
Tracking generator, 7 GHz |
N9322C-TG7 |
|
Tracking generator, 7 GHz |
N9323C-TG7 |
|
Tracking generator, 7 GHz |
N9324C-TG7 |
Step 4. Add reflection measurement capability
Description |
Option number |
Additional information |
Reflection measurement (requires Option TG7) |
N9321C-RM4 |
• Only available on N9321C and N9322C. • Provides reflection measurements including return loss, VSWR, insertion loss, and distanceto-fault. • Requires the tracking generator module (Option TG4/TG7). • Recommended accessories include N9311X- |
|
||
|
N9322C-RM7 |
201 precision mechanical calibrator (3-in-1 OSL) and N9311X-586 phase stable cable N(m) to N(f). |
Step 5. Add precision frequency reference
Description |
Option number |
Additional information |
Precision frequency reference |
N932xC-PFR |
• Reduces frequency drift for more accurate measurements; aging rate: ± 1 x 10-7/year. • Orderable only with initial purchase of the N932xC base model. |
Step 6. Add baseband input capability
Description |
Option number |
Additional information |
Baseband input |
N9321C-BB1 |
• Only available on N9321C and N9322C. • Optimizes DANL 1 and phase noise performance in the low frequency band for xDSL and AM/FM IBOC 2 measurements. |
N9322C-BB1 |
Description |
Option number |
Additional information |
Time-gated spectrum analysis |
N932xC-TMG |
Measures any one of several signals separated in time or excludes periodic interfering signals. |
Signal monitor with spectrogram record and playback |
N932xC-MNT |
Adds spectrogram view, record, and playback for spectrum monitoring. |
Channel scanner |
N932xC-SCN |
Provides channel power measurement of multiple channels, max. 20 channels. |
Task planner |
N932xC-TPN |
Implements customized test task that includes 20 consecutive instrument setups. Improves test efficiency for repetitive tasks. Find more information at www.keysight.com/find/taskplanner |
EMI filters and quasi-peak detector |
N932xC-EMC |
Provides CISPR compliant resolution bandwidth (200 Hz, 9 kHz, 120 kHz and 1 MHz) and quasipeak detector for basic EMI precompliance test. |
AM and FM demodulation analysis |
N932xC-AMA |
Provides modulation metrics of an AM or FM signal: carrier power, modulation rate, AM depth, frequency deviation, SINAD 3, and carrier frequency offset. |
ASK and FSK demodulation analysis |
N932xC-DMA |
Provides modulation metrics of an ASK or FSK signal: carrier power, ASK error, depth, and index, FSK deviation, FSK error, magnitude error, and carrier frequency offset. |
何をお探しですか?