N9324C Basic Spectrum Analyzer Datasheet

データシート

Definitions and conditions

 

Specification

 

Describes the performance of parameters covered by the product warranty and apply to the full temperature range of 5 to 45 °C, unless otherwise noted.

 

Typical            

 

Describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 80 percent of the units exhibit with a 95 percent confidence level. This data does not include measurement uncertainty and is valid only at room temperature (approximately 25 °C).

 

Nominal

 

Indicates expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.

 

The analyzer will meet its specifications when:

 

• It is within its calibration cycle

• It has been turned on at least 30 minutes

• It has been stored at an ambient temperature within the allowed operating range for at least two hours before being turned on; if it had previously been stored at a temperature range inside the allowed storage, but outside the allowed operating range