Configuration Guides
Introduction
The freedom of portable network analysis doesn’t have to mean a compromise in performance. The Bmodels of the Keysight Streamline Series VNAs unlock the full performance of the network analyzer hardware with fast measurements over Thunderbolt 3 connections to your host PC. Gain confidence in your measurements with superior performance offering fast, reliable, and repeatable results. Explore the complete characterization of your devices with a rich portfolio of software applications that transform the compact network analyzer into a complete RF measurement solution.
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight Streamline Series Vector Network Analyzer (VNA).
Streamline Series VNA Configurations
This section describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight Streamline Series Vector Network Analyzer (VNA). All VNA documentation is available on the product page at: www.keysight.com/find/usb-vna.
P93xxB Series Configurations
Model number 1, 2, 3 |
Description |
Test port connectors |
P9370B |
9 kHz to 4.5 GHz, 2-port |
3.5 mm (f) |
P9371B |
9 kHz to 6.5 GHz, 2-port |
3.5 mm (f) |
P9372B |
9 kHz to 9 GHz, 2-port |
3.5 mm (f) |
P9373B |
9 kHz to 14 GHz, 2-port |
3.5 mm (f) |
P9374B |
9 kHz to 20 GHz, 2-port |
3.5 mm (f) |
P9375B |
100 kHz to 26.5 GHz, 2-port |
3.5 mm (f) |
P9377B |
100 kHz to 44 GHz, 2-port |
2.4 mm (f) |
P9382B |
9 kHz to 9 GHz, 4-port |
3.5 mm (f) |
P9384B |
9 kHz to 20 GHz, 4-port |
3.5 mm (f) |
1. P93xxB Series VNAs include Thunderbolt 3 cable assembly for connection with a host PC (800-mm, P/N: 8121-3588), power supply (external AC-DC adapter. P/N: 0950-6128 for P937xB, or P/N: 0950-6166 for P938xB), and power cord.
2. Option 001 (VNA activation software) enables basic VNA functionalities of P937xB and P938xB. Option 001 is mandatory at the time of purchase.
3. There are no test set options for P937xB or P938xB Series.
何をお探しですか?