データシート
Specifications:
Included with CipherJudge
• USB cable • CipherJudge FFC cable to SIM interface (4 orientations)
• Nano to Micro SIM card adapter
• Nano to Standard SIM card adapter
• Micro to Standard SIM card adapter
• Standard SIM to Nano with FFC cable
• Standard SIM to Micro with FFC cable
• Orientation change extension FFC for Standard SIM
SIM cards supported
• Nano, Micro and Standard
USIM parameters captured
• ICCID
• IMSI
• GUTI
• Kasme, NAS algorithms, NAS Counter values, key set id
• CK, IK, RAND, AUTN, RES
Protocol decodes
• MAC, RLC, PDCP, RRC, NAS, TCP/IP, VOIP
何をお探しですか?