Brochures
Most Flexible Parallel Parametric Tester
The P9002A is an addition to the proven Keysight P9000 Series Parallel Parametric Test System, the “true” per-pin parametric tester, with the most flexible license-based configuration. It provides the best return on parametric test investment for all evolving semiconductor manufacturers by meeting all test demands from Keysight 4080 Series serial parametric test to P9001A per-pin parallel parametric test and everything in between.
Keysight P9002A: Parametric Test System Total Solution
Keysight P9002A Parallel Parametric Test System offers flexible configurations for your own parametric tester with various measurement functions for up to 100 channels. Each per-pin test resource give all basic measurement functions such as voltage, current, capacitance, and frequency as installed and licensed.
Hardware, Software, and Professional Services
P9002A parallel parametric test system may be considered as a hardware integrated system with system cabinet and test head, however, there are more essential system elements of software and professional service by Keysight technical experts.
P9002A as Single Offer of Total Solution
Keysight also offers solution support and training as professional services to provide a quicker start up, maximize your productivity and minimize downtime of systems. Keysight experts have deep domain knowledge of test equipment, software, standards, and regulations. Service and solutions from Keysight provide truly trusted systems that you can rely on the measurements you make, through the proactively structure an on-site service plan that can include an on-site repair service, a remote response team, a scheduled calibration services, or timely software updates.
• Upfront purchase: configuring available hardware and software options along with some professional Application Engineer (AE) consulting and Customer Engineer (CE) uptime service such as installation, repair, and calibration.
• Hardware warranty and service agreements are essential for first 12 months and available to extend to 36 months.
• Software subscription service is offered for first 36 months as required.
• Post-sales: upgrading hardware and software with available retrofit kits and professional AE or CE services. Renewals of service agreement are available with both hardware services and software subscription.
Hardware Elements
P9002A has the test head with per-pin test resource of up to 100 output channels and system cabinet to use with the probers in semiconductor wafer production line. Most of hardware elements are configurable per your test needs and test structure design to maximize the production capacity and for the highest throughput to archive.
These are the available hardware functions with P9002A Parallel Parametric Test System.
Software Elements
P9002A has the dedicated system controller with Linux operating system (Red Hat Enterprise Linux). This controller has the P9002A system software with fundamental capabilities to operate and control the P9002A test system. The controller can be installed with the optional but essential software effective in managing the semiconductor wafer production and factory automation with P9002A Parallel Parametric Test System.
Keysight SPECS Parallel Test Extension
Keysight P9002A uses Keysight SPECS (Semiconductor Process Evaluation Core Software) and the SPECS Parallel Test Extension software to perform parallel test with synchronous or asynchronous parallel mode. The P9002A system software and SPECS parallel test extension support powerful and intuitive way of developing parallel test applications. Parallel test sequence and flow control allow you to define parallel test flexibly. Parallel test algorithm interface allows you to define scalable test algorithms.
何をお探しですか?