アプリケーションバンドルXシリーズ シグナル・アナライザおよび信号発生器

構成ガイド

The current web page context is an application bundle brochure from Keysight Technologies, a leading provider of test and measurement solutions for various industries. The brochure showcases different bundles of signal analyzers, signal generators and PXIe vector transceivers that are designed for specific applications such as 5G NR, WLAN, radar, satellite communications and EMC. The brochure lists the options, descriptions and features of each bundle, along with the corresponding Keysight products and models. The brochure also provides the web address www.keysight.com for more information and contact details. The brochure is intended to help customers choose the right options for their needs and save up to 35% on their purchases.