Software Migration Special Offer – DCA Sampling Oscilloscope

小冊子

Keysight Technologies is offering a special software migration offer for customers who upgrade to the N1000A DCA-X Series sampling oscilloscope. Customers can migrate qualifying applications to FlexDCA KeysightCare analysis and compliance applications on their new N1000A DCA-X sampling oscilloscope for the price of a one-year software support subscription. This offer is only available when combined with a qualifying hardware trade-in to the N1000A DCA-X and is valid until September 30, 2021. The N1000A DCA-X Series is a powerful and versatile sampling oscilloscope that provides accurate and comprehensive analysis of high-speed digital signals. The FlexDCA software enables customers to perform various measurements such as jitter, noise, BER, SER, PAM4, TDR, S-parameters and more on their N1000A DCA-X. The FlexDCA software also supports various industry standards such as OIF-CEI, IEEE 802.3, SFF-8431 and others. Customers can choose from different FlexDCA analysis packages and compliance applications depending on their needs and existing software licenses. The current web page context provides a list of qualifying KeysightCare analysis packages and compliance applications with mapping to legacy 86100D/N1010A applications and Tektronix applications. To learn more about the software migration offer and the N1000A DCA-X Series sampling oscilloscope, customers can visit www.keysight.com or contact their local Keysight office. The complete list of Keysight offices is available at: www.keysight.com/find/contactus