Configuration Guides
1. Revision History
Revision |
Comments |
Date |
1.0 |
First draft for E5080B series |
30-Nov-2020 |
2. Configuration Requirements
Description |
Test Equipment |
Qty |
Network Analyzer |
Keysight Network Analyzer: (4-port test set with at least 4.5 GHz frequency range) Note: The 100BASE-TX Ethernet cable specification required the frequency range up to 100 MHz)
• E5080B-440/460/490/4D0/4H0/4K0 or • P5020/21/22/23/24 (Opt.400 4-Ports) Note: Ensure that E5080B firmware revision is at least version A.14.10 or above (Windows 10) |
1 ea. |
Software |
S9x011A/B Enhanced time-domain analysis with TDR * Selection is based on the VNA platforms. x=6 for ENA, x=7 for Streamline USB, x=5 for PXI |
1 ea. |
ECal or Mechanical Cal Kit |
N4433 4-Ports Electronic Calibration (ECal) Module or 85052D Economy Mechanical Calibration Kit |
1 ea. |
Test Fixture |
Test Fixture for Ethernet Application. • N5395C Ethernet 10/100/1G Transmitter Electrical Test Fixture for N5392B/C 10/100/1G Compliance Application. |
2 ea. |
Adapter (for E5080B only) |
Coaxial straight Female-SMA Female-SMA 50-Ohm adapters (Keysight 1250-1666). |
4 ea. |
RF cable |
3.5 mm or SMA cables of 4 GHz bandwidth or more (EG: 5062-6691) * Y1740A-100 (3.5-mm m-m, 36 inch) cable is recommended for USB and PXI VNA. |
4 ea. |
Terminator |
50-ohm terminations to terminate unused channels. |
12 ea. |
3. Test Procedure
3.1 Test Flow Chart
Steps |
Procedure |
Step 1 |
The VNA should be powered on and allowed to warm up - recommendation is for 24 hours prior to measurement. |
Step 2 |
Set measurement conditions by recalling a state file or manual setup. |
Step 3 |
Connect Ethernet 10/100/1G Test fixture to test ports of the VNA. |
Step 4 |
For Time Domain Measurements, perform Electronic Calibration (ECal) and Fixture Compensation. |
Step 5 |
For Frequency Domain Measurements, perform Electronic Calibration (ECal) and Auto Port Extension. |
Step 6 |
Perform Time Domain Measurements • Differential Characteristic Impedance |
Step 7 |
Perform Frequency Domain Measurements • Differential Insertion Loss • Differential Return Loss • Differential Near-end Crosstalk (NEXT) |
何をお探しですか?