Advanced Mass Interconnect Solution for TS-8989

ソリューション概要

Choosing the Right Interconnect Solution for TS-8989

The Keysight TS-8989 PXI Functional Test System provides manufacturers with a cost effective, integrated PXI-based measurement, switch and load system in a box that supports up to 104 test nodes and current loads of up to 40 A. Designed for mechatronic application functional tests, it is the ideal minimalistic one box solution for the industrial and automotive industries that provides Best Enough Test while saving invaluable rack and floor space.