Configuration Guides
Overview
This configuration guide contains information to help configure the Keysight S9130A Performance 5G Multi-Band Vector Transceiver.
Included in the Base Product
The Keysight S9130A Performance 5G Multi-Band Vector Transceiver consists of one RF transceiver and one mmWave transceiver providing one Tx channel and one Rx channel, operating in one frequency range at a time:
• FR1 frequencies ranging from 380 MHz to 8 GHz
• or FR2 banded mmWave frequencies from 24.25 GHz to 43.5 GHz
• and N9060EM0E I/Q analyzer measurement application
Hardware Selection
A. Select the standard configuration
Select S9130A-TR1, one-channel configuration |
||
S9130A-TR1 |
S9130A Option TR1 Performance 5G Multi-Band Vector Transceiver includes: • One S9130A base system (with one M9415A VXT PXIe Vector Transceiver, 380 MHz to 8 GHz) • One M1741A mmWave Transceiver (with one set of cables) |
|
B. Add Option FE1
(Optional) Add Option FE1 to extend frequency range of RF transceiver |
|
Option FE1 |
RF Transceiver Frequency Extension, 12 GHz |
C. Add Option HD1
(Optional) Add Option HD1 to add a Half Duplex Port to RF transceiver |
|
Option HD1 |
Half Duplex Port on RF Transceiver |
D. Add Accessory Option 1CP110A
(Optional) Add Option 1CP110A Rack Mount Flange Kit and Handle Kit |
||
Option 1CP110A |
Rack Mount Flange Kit and Handle Kit Product Height 177.8 mm (7.0 in)
(Description: PXIe Sheet Metal Cover Rack Mount Kit W/ Handles, Color Palette 2015) |
|
Software Selection
A. Add 5G NR measurement application/software (installed by the factory)
(Optional) Add X-Series Measurement Applications (X-App) |
|
Applications that start with the prefix “N” are measurement only applications and require waveform pack licenses (or Signal Studio licenses for the specific signal format) for waveform playback. Applications that start with the prefix “Y” combine measurement applications with unlimited waveform playback capability for the selected signal format. |
|
For the S9130A, only the following 5G NR node-locked perpetual licenses are installed by the factory: • Node-locked perpetual licenses can be used indefinitely on one specified instrument or computer and are installed by the factory if ordered with the S9130A system. • Other license types are available, as described in the section below, but these must be installed by the user. |
|
Model name |
Description |
N9085EM0E |
5G NR Measurement Application (X-App) |
Y9085EM0E |
5G NR Waveform and Measurement Application |
B. Compatible software (purchased separately and installed by the user)
(Compatible Software) X-Series Measurement Applications (X-App) This software is compatible with S9130A, must be purchased separately, and installed by the user. |
|
Applications that start with the prefix “N” are measurement only applications and require waveform pack licenses (or Signal Studio licenses for the specific signal format) for waveform playback. Applications that start with the prefix “Y” combine measurement applications with unlimited waveform playback capability for the selected signal format. |
|
Each of the following license types are offered as perpetual (licenses can be used indefinitely) or time-based (licenses can be used through the term of the license: 6, 12, 24, or 36 months).
Keysight offers 4 license types for measurement applications: • Node-locked: Allows you to use the license on one specified instrument or computer. (Only Node-locked perpetual licenses with 12 months support are installed by the factory). • Transportable: Allows you to move the license from one instrument or computer to another using Keysight’s online tool. • USB portable: Allows you to move the license from one instrument or computer to another with a certified USB dongle. • Floating: Allows access to license on networked instruments or computers from a server, one at a time.
|
|
Model name |
Description |
N9054EM0E |
VMA Vector Modulation Analysis Measurement Application |
N9054EM1E |
VMA Custom OFDM Measurement Application |
N9080EM0E |
LTE and LTE-Advanced FDD Measurement Application |
Y9080EM0E |
LTE and LTE-Advanced FDD Waveform and Measurement Application |
N9082EM0E |
LTE and LTE-Advanced TDD Measurement Application |
Y9082EM0E |
LTE and LTE-Advanced TDD Waveform and Measurement Application |
(Compatible Software) Signal Studio Software 2 This software is compatible with S9130A, must be purchased separately, and installed by the user. |
|
Generate standard-compliant test signals validated by Keysight for receiver and component test. |
|
Model name |
Description |
N7630EMBC |
Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC |
Signal Studio Pro for 5G NR, waveform playback |
N7624EMBC |
Signal Studio for LTE and LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC |
Signal Studio for LTE and LTE-Advanced TDD, waveform playback |
N7608EMBC |
Signal Studio Pro for Custom Modulation, waveform playback |
N7650B |
5/50 pack Signal Studio Waveform Licenses |
何をお探しですか?