Accelerate the Validation of a Power Management Integrated Circuit with Anomalous Waveform Analytics

アプリケーションノート

A higher-performance mobile device consumes a higher current while operating at the lower power supply voltage. Power Management Integrated Circuit (PMIC) designers are facing challenges to output a stable voltage with a tighter tolerance while the current is changing from standby to active. The designers need to validate the operation of the PMIC under various operating conditions for higher reliability.

 

Challenges

Reducing measurement time to analyze big data

 

PMIC designers need to measure current and voltage for various durations from minutes to hours to evaluate the operations under various conditions. It is time - consuming to measure big data due to the volume of information. Designers need a more efficient way to identify anomalous events quickly.