Configuration Guides
380 MHz to 6 GHz and 24.25 to 43.5 GHz
Overview
This configuration guide contains information to help configure the Keysight S9101A 5G Multi-Band Vector Transceiver.
Standard Configurations
The Keysight S9101A 5G Multi-Band Vector Transceiver is available in three standard configurations:
• S9101A-TR1, one-channel configuration, consists of one RF transceiver and one mmWave transceiver providing one Tx channel and one Rx channel, operating in one frequency range at a time:
o FR1 frequencies ranging from 380 MHz to 6 GHz
o or FR2 banded mmWave frequencies from 24.25 to 43.5 GHz
• S9101A-BK1, one-channel configuration with Blocker signal capability, consists of two RF transceivers and one mmWave transceiver providing one Tx channel and one Rx channel, operating in one frequency range at a time: l
o FR1 frequencies ranging from 380 MHz to 6 GHz
o or FR2 banded mmWave frequencies from 24.25 to 43.5 GHz
This configuration provides the capability to perform Rx tests with a blocking signal or signals. It can generate a wanted signal and at the same time generate a blocking signal or signals; a wanted signal (produced from the RF Out of a Primary M9410A VXT) is combined with a blocking signal or signals (produced from the RF Out of a Secondary M9410A VXT). The combined wanted and blocking signals are available in frequency ranges: FR1 or FR2.
• S9101A-TR2, two-channel configuration, consists of two RF transceivers and two mmWave transceivers providing two channels of Tx and Rx capabilities. Each channel of Tx and Rx operates in one frequency range at a time:
o FR1 frequencies ranging from 380 MHz to 6 GHz
o or FR2 banded mmWave frequencies from 24.25 to 43.5 GHz
何をお探しですか?