Configuration Guides
More value, simple to choose, easy to configure
PathWave RFIC Design Bundled Software
PathWave RFIC Design Software Bundles provide designers with a choice of valuepacked, pre-configured combinations of software built for specific design workflows. These combinations enable you to simulate RF designs without leaving the Cadence Virtuoso environment, assess key figures of merit such as error vector magnitude (EVM) and bit error rate (BER) with the same accuracy as Keysight instruments with Virtual Test Benches (VTB), and more.
PathWave RFIC Design bundles start with the RFIC Design Core environment and add separate PathWave RFIC Design Simulation Elements, each of which provide specific design and simulation capabilities.
Simulation elements are themselves comprised of one or more separate modules, which add additional design and development functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.
Learn more about PathWave RFIC Design Simulation Elements
Configure Your New Software
This step-by-step process will help you configure your new PathWave RFIC Design software when making your initial order. See the upgrade section to learn how to add any of these options after initial purchase.
Virtuoso-Only Flow Bundles
Model |
Product Name |
Description |
W5802B |
PathWave RFIC Design (GoldenGate) + VTB Engine + Complete VTBs |
Bundle including the PathWave RFIC Design (GoldenGate) simulator, the Virtual Test Bench (VTB) Simulator and Complete Set of VTBs for Radar, 5G/Cellular, WiFi/Connectivity and more |
W5803B |
PathWave RFIC Design (GoldenGate) + RFPro |
Bundle including the PathWave RFIC Design (GoldenGate) simulator and RFPro, including Momentum and FEM Simulators |
W5804B |
PathWave RFIC Design (GoldenGate) + VTB Engine + Complete VTBs + RFPro |
Bundle including the PathWave RFIC Design (GoldenGate) simulator and RFPro, including Momentum and FEM Simulators, the Virtual Test Bench (VTB) Simulator and Complete Set of VTBs for Radar, 5G/Cellular, WiFi/Connectivity and more |
何をお探しですか?