Configuration Guides
Affordable RF Circuit Synthesis & Simulation software
PathWave RF Synthesis Bundled Software
PathWave RF Synthesis software bundles provide RF design engineers with a choice of value-packed, pre-configured software bundles built specifically for RF circuit synthesis and simulation. These combinations enable you to analyze RF/microwave circuits and systems with fast simulation, powerful synthesis and optimization technologies. Explore performance-cost trade-offs with fast automatic circuit synthesis of multiple hardware realization options. PathWave RF Synthesis provides affordable, easy-to-use and accurate functionality suitable for all RF/microwave circuit board and subsystem designers.
PathWave RF Synthesis bundles start from the W5300B PathWave RF Synthesis (Genesys) Core environment with incremental addition of increasingly powerful RF Synthesis and Simulation element capabilities.
Synthesis and Simulation elements are themselves comprised of one or more separate modules, which add additional synthesis and simulation functions. These modules, which were formerly sold separately, are now grouped together into very powerful and affordable combinations.
Configuration Your New Software
This step-by-step process will help you configure your new PathWave RF Synthesis software when making your initial order.
Step 1: Choose your software product
Base bundle
The W5300B PathWave RF Synthesis (Genesys) Core bundle is the foundation for all other PathWave RF Synthesis bundles. It is already a powerful starter bundle containing the easy-to-use Genesys user environment comprising schematic capture, linear & statistical simulators, optimizers, data display, layout, Matlab scripting and instrumentation links. The remaining PathWave RF Synthesis bundles add powerful circuit synthesis; nonlinear circuit, system and electromagnetic simulators to the core environment.
Model |
Name |
Description |
W5300B |
PathWave RF Synthesis (Genesys) Core |
Easy-to-use design Interface, Schematic capture, Linear & Statistical simulators, Optimizers, Data display, Layout, Matlab scripting, Instrument links |
W5301B |
PathWave RF Synthesis (Genesys) Core + Synthesis |
Core + 12 automatic circuit Synthesis tools for Matching, Filters (lumped, distributed, hybrid, active and custom), Oscillators, Mixers, Signal control (splitters, couplers, attenuators), PLL, Transmission lines, Vendor parts discrete R,L,C selection |
W5302B |
PathWave RF Synthesis (Genesys) Core + System |
Core + RF system architecture simulation with root cause analysis to identify system blocks that degrades performance; WhatIF frequency planning tool to instantly identify spurious free bands from high & low side mixer configurations |
W5303B |
PathWave RF Synthesis (Genesys) Core + Synthesis + Circuit |
Core + all Synthesis + Nonlinear circuit simulators, including frequency-domain Harmonic Balance (Harbec) and time-domain Transient (Cayenne) simulators. Useful for amplifier, mixer and oscillator designs |
W5304B |
PathWave RF Synthesis (Genesys) Core + Synthesis + EM |
Core + all Synthesis + 3D planar electromagnetic simulator (Momentum) to accurately predict and visualize effects of physical layout on circuit performance and patch antenna radiation characteristics |
W5305B |
PathWave RF Synthesis (Genesys) Core + Synthesis + Circuit + EM |
Core + all Synthesis + all Circuit simulators + 3D planar EM simulator |
W5306B |
PathWave RF Synthesis (Genesys) Core + System + Modulated-RF |
Core + System architecture and WhatIF frequency planning + Dataflow simulator (SystemVue engine) for Modulated RF system analysis (EVM, ACPR, Constellation). Useful for any system design that involves digitally modulated RF signals |
W5307B |
PathWave RF Synthesis (Genesys) Core + Synthesis + System + Modulated-RF |
Core + all Synthesis + all System and WhatF frequency planning + Modulated RF system analysis |
W5308B |
PathWave RF Synthesis (Genesys) Core + Synthesis + Circuit + System + ModulatedRF |
Core + all Synthesis + all Circuit simulators + all System and WhatIF frequency planning + Modulated RF system analysis |
W5309B |
PathWave RF Synthesis (Genesys) Core + Synthesis + Circuit + System + ModulatedRF + EM |
Best-selling bundle with all Synthesis; and Circuit, System and EM simulators included. Most cost-effective way to get all essential RF circuit and system design capabilities |
何をお探しですか?