Xcellon-Multis AVB 40/10GE Load Module

データシート

Introducing the Evolution of  High-Speed Ethernet Testing

 

Audio Video networks have been analog, one-way and point-to-point specialized networks. With IEEE’s efforts to improve the reliability and synchronization in Ethernet, Audio Video networks are fast converging to Ethernet. These networks now need to keep pace with the bandwidth hungry audio and video applications. Equipment manufacturers have already built many 10G AVB capable switches. Now they need to build AVB capable switches with 40G capabilities. As audio/video network service providers and large enterprises use this same equipment  in their own networks, they must also test and verify performance and functionality prior to deployment. XcellonMultis AVB is Ixia’s next-generation architecture and test solution to satisfy a wide range of testing needs of high speed AVB and LAN networks. 

Ixia’s XM AVB load module family comprises the industry’s highest-density 10GE and 40GE higher speed Ethernet (HSE) test equipment, providing more flexible test coverage at 6x40GE ports per load module, with a dual-rate 40GE/10GE capability, all in a single-slot load module. XM AVB load module employs innovative 10GE fan-out technology, a new paradigm in Ethernet testing, to allow the higher-speed 40GE port to fan-out to four lower speed 10GE ports. This ultra-dense load module brings a higher return on investment by reducing overall costs associated with product licensing, space, power, and cooling.

 

Xcellon-Multis AVB Load Module Specifications

 

Model Name

XMAVB10/40GE6QSFP+FAN

Part number

944-1132

Hardware Load Module Specifications

Slot / number of ports

1-slot:

• 6x40GE QSFP native ports • 10GE fan-out;

° 6x10GE ports (1x10GE/port)

° 16x10GE ports (4x10GE/port)

Physical interfaces

QSFP 6x40GE (native)

10GE:  LC connector (fiber), or SFP+ connector (copper)

Chassis Capacity: Maximum Number of Cards and Ports per Chassis Model

XGS12-SD chassisi (940-0011)

10 cards:

•    60-ports of 40GE

•    60-ports of 10GE (1x10GE mode)

•    160-ports of 10GE (4x10GE mode)

XGS2-SD, XGS2-HD chassisii (941-0003)

2 cards:

•    12-ports of 40GE

•    12-ports of 10GE (1x10GE mode)

 

 

Model Name

XMAVB10/40GE6QSFP+FAN

 

• 32-ports of 10GE (4x10GE mode)

CPU and memory

Multicore processors with 4GbB of memory per processor

IEEE interface protocols

40GBASE-SR4, 40GBASE-LR4 (802.3ba-2010)

10GBASE-SR (802.3ae-2002)

Transceiver support

QSFP:  

•    40GBASE-SR4 (multimode 850nm)

•    40GBASE-LR4 (single mode 1310nm)iii

Operating temperature range

41°F to 95°F (5°C to 35°C), ambient air

0% to 85%, non-condensing

Load module dimensions

16.8” (L) x 1.3” (W) x 12.0” (H) 427mm (L) x 33mm (W) x 305mm (H)

Load module weights

6 port model:

•    Module only: 9.3 lbs. (4.22 kg)

•    Shipping: 13.1 lbs. (5.94 kg)

Transmit Feature Specifications

Transmit engine

Wire-speed packet generation with timestamps, sequence numbers, data integrity signature, and packet group signatures

Max. streams per port

40GE: 32

10GE 6x10 mode: 32 (1x10GE fan-out/port)

10GE 16x10 mode: 16 (4x10GE fan-out/port)

Max. streams per port in data center Ethernet

40GE: 32

10GE 6x10 mode: 32 (1x10GE fan-out/port)

10GE 16x10 mode: 16 (4x10GE fan-out/port)

Stream controls

Rate and frame size change on the fly, sequential and advanced  stream scheduler

Minimum frame size

40GE:

•                64 bytes (line rate) • 49 bytes (< line rate) 10GE:  

•                64 bytes (line rate)

•                49 bytes (< line rate)