Configuration Guides
PathWave Device Modeling Bundle Software
PathWave Device Modeling software bundles provide device modeling engineers with a choice of valuepacked, pre-configured combinations of software built for specific device modeling design challenges. These combinations enable you to address your measurement and modeling needs efficiently.
PathWave Device Modeling and Measurement bundles are based on the W7001E PathWave IC-CAP Core and add separate PathWave Device Modeling or Measurement elements, each of which provides specific model extraction or measurement capabilities.
Model extraction elements are themselves comprised of one or more separate modules, which add additional modeling functions. These modules, which were formerly sold separately, are now grouped together into very efficient and effective combinations.
Configure Your New Software
This step-by-step process will help you configure your new PathWave Device Modeling software when making your initial order.
Step 1: Choose your software product
Bundles
The W7300B PathWave IC-CAP Device Modeling Platform is our core bundle and allows users to run any custom model extraction or unlicensed extraction examples, including basic measurements. The W7311B PathWave IC-CAP Wafer Professional Measurement bundle supports wafer-level automated measurements and is designed for measurement-only test benches. The W7325B PathWave IC-CAP CMC GaN RF Modeling adds the CMC GaN model extraction examples to the W7300B. The crossplatform W6325B PathWave MBP/IC-CAP Device Model Extraction is ideal for silicon users who plan to do baseband modeling with MBP and RF modeling with IC-CAP. Another cross-platform W6347B PathWave MQA/IC-CAP Modeling Bundle is suitable for users who want to do RF model extraction with IC-CAP and RF model QA with MQA.
Device modeling (IC-CAP) bundles
Model |
Name |
Description |
W7300B |
PathWave IC-CAP device modeling platform |
Includes the software environment, all measurement drivers, optimization, the Python/PEL programming environment and simulation links. The legacy W8503EP DataPro is also included in this bundle. |
W7301B |
PathWave IC-CAP model generator plus |
Includes the W7300B and the W7008E Model Generator Recentering, enabling tuning and optimization techniques to efficiently adjust important parameters to adapt the model to the new targets. |
W7311B |
PathWave IC-CAP wafer professional measurement |
IC-CAP WaferPro for automated wafer-level measurement. All measurement drivers are included. Python/PEL programming enables custom measurement algorithms and drivers. Does not include simulation. |
W7325B |
PathWave IC-CAP CMC GaN RF modeling |
Includes the W7300B and the GaN RF modeling extraction examples for the ASMHEMT, MVSG and Angelov-GaN models. |
W6325B |
PathWave MBP/IC-CAP device model extraction |
Includes the IC-CAP Core Environment and Analysis elements and W6300B PathWave MBP core bundle. |
W6347B |
PathWave MQA/IC-CAP modeling bundle |
Includes the IC-CAP Core Environment and Analysis elements and W6800B PathWave MQA core bundle. |
Environment/simulation elements
Model |
Name |
Description |
W7001E |
PathWave IC-CAP core environment |
Core, data display and PEL/Python programming. |
W7008E |
PathWave IC-CAP model generator re-centering and corners |
Enables tuning and optimization techniques to efficiently adjust important parameters to adapt the model to the new targets. |
W7009E |
PathWave ANN modeling toolkit |
Substitutes the standard compact model with ANN technology by PathWave IC-CAP ANN Modeling Toolkit to generate the model quickly and improve the model’s accuracy. |
W7010E |
PathWave IC-CAP simulation and analysis |
Enables optimization, tuning and simulation with PathWave ADS (10-pack parallel simulations included) and all other supported simulators. Note that most commercial simulators require a license. |
W7014E |
PathWave IC-CAP wafer orofessional (WaferPro) add-on |
Adds IC-CAP WaferPro for automated wafer-level measurement. Requires W7015 Instrument Connectivity. |
W7015E |
PathWave IC-CAP instrument connectivity |
Enables all supported instrument drivers. |
GaN model element
Model |
Name |
Description |
W7027E |
PathWave IC-CAP CMC GaN RF modeling add- | GaN RF modeling extraction examples for the ASM-HEMT and the MVSG models. |
FET model elements
Model |
Name |
Description |
W7012E |
PathWave IC-CAP FET plus extraction package |
Modeling extraction flow examples for EEHEMT, EEFET, Curtice, Root FET/Diode/MOS and Angelov-GaN |
W7013E |
PathWave IC-CAP GaN model extraction package plus |
GaN RF modeling extraction examples for ASM-HEMT, MVSG and Angelov-GaN models |
W7019E |
PathWave IC-CAP NeuroFET extraction package |
Keysight Artificial Neural Network based model, NeuroFET extraction package for GaAs devices |
W7020E |
PathWave IC-CAP DynaFET model generation |
Keysight Artificial Neural Network based model, DynaFET extraction package for GaN RF devices |
何をお探しですか?