Product Fact Sheets
Development of technology and tools for detecting HW Trojans is in demand
• HW security risks are increasing with the spread of IoT devices
• HW Trojan is a malware that can be triggered to leak information or cause denial of service attack (behave like a time-bomb)
• HW Trojan can be embedded in the supply chain by malicious third parties due to increasing the outsourcing of LSI and FPGA design and manufacturing
• It can be a serious problem in the fields related to human life such as autonomous driving
Keysight CX3300A Device Current Waveform Analyzer and the Anomalous Waveform Analytics solve these challenges
• CX3300A can capture rare anomaly signals and measure subtle differences between normal and anomalous signals precisely thanks to the excellent performance.
• Long duration measurement up to 100 hours with 10 MSa/s sampling rate
• Wide bandwidth up to 200 MHz • High-resolution at 14-bit / 16-bit
• Low noise with high sensitivity from sub nA and sub uV
• Anomalous Waveform Analytics quickly detects and analyzes anomalous signals in the current and voltage waveform data exceeding a terabyte that are not possible by manual analysis.
Summary
• CX3300A is the all-in-one measurement and analysis solution integrating high bandwidth, high sampling rate, high sensitivity and long duration measurement recording with waveform analytics to reveal accurate current and voltage waveforms.
• CX3300A and the Anomalous Waveform Analytics accelerate HW Trojan detection technology development for secure IoT world.
何をお探しですか?