Novus 32-Port 10/1 3-Speed Ethernet Load Module

データシート

The Highest Density 10G/1G/100M Multi-Rate Ethernet Load Module!

Keysight's Novus 10/1 family of load modules offers comprehensive Layer 2/3 (L2/3) network testing capability.

 

With 32 ports per module, you can create ultra-high-density test environments, with up to 384 3-speed test ports supported in a single 12-slot rackmount chassis.

 

Support for 32 ports of 10/1/100M SFP+ allows up to line-rate traffic generation and analysis, and highperformance routing/bridging, host, and access protocol emulation.

 

Highlights

• Industry’s highest-density 10/1/100M SFP+ test solution

• 3-speed 10G/1G/100M ports provide low total cost of ownership and high ROI

• Feature, scale, and performance parity with existing Keysight 10GE and 1GE load modules

• Broad coverage of L2/3 protocols including routing, switching, data center, access, and host protocols

• Purpose-built to test ultra-high density, high-performance, low-latency network devices

 

Key features

• 32-port full line-rate traffic generation to evaluate and validate the performance of ultra-high-density networking equipment

• Ultra-high scale and performance for emulating L2/3 protocols to validate performance and scalability of L2/3 routing/switching and data center test cases by using Keysight’s IxNetwork application

• Perform industry-standard RFC benchmark tests and protocol emulation in large test bed with hundreds of 3-speed ports in a single test

• 10G, 1G, and 100M line-rate hardware packet capture and decode tools to detect and debug data transmission errors

• Application support for IxExplorer, IxNetwork, and related Tcl and automation APIs

• Flexible 4:1 CPU and memory aggregation, for ultra-high-scale protocol emulation and performance

• Flexible custom packet generation

• Real-time latency with latency resolution of up to 2.5 ns

• Extensive port and traffic flow statistics

• Advanced sequence checking with duplicate packet detection

• Support for preamble customization is now available on IxNetwork for the Novus 1GE/10GE 5-Speed and 3-Speed load modules. Customization is available for both the preamble length and the preamble data of frames.

 

Novus 3-speed brings a new level of performance and scalability, with a broad range of coverage of the most popular features of IxExplorer and IxNetwork applications.

 

Specificaions

 

Preamble Customization

Available for preamble length and preamble data

Part Number

944-1141

Hardware Load Module Specifications

Slot / Number of Ports

1-slot with 32x10GE/1GE SFP+ ports

Physical Interfaces

32-ports of SFP+

Supported Port Speeds

•    10GESFP+ port: SFP+ 10GE passive, copper Direct Attach Cable (DAC) media

•    10GE/1GE-capable fiber media

•    100M/port: SFP 100M-capable fiber media

Number of Users

•    Normal mode: Up to 16-users per load module (that is, non-aggregation mode); each user owns 2-ports at one time

•    Aggregation mode: Up to 8 users per load module

CPU and Memory

Multicore processor with 2GB of CPU memory per port pair

Port Aggregation

•    Aggregation mode is set across the entire load module

•    Keysight aggregation mode allows the CPU and memory resources of 4 ports to be assigned to 1 port; It provides ultra-high scalability for L2/3 protocol emulation and up to 970 Mbps of L4-7 stateful traffic across the load module via IxNetwork AppLibrary

•    The number of ports available in aggregation mode on the load module is 8 physical ports

•    Aggregation mode supports up to 8 different users on the load module at one time

Load Module Dimensions

•    16.4" (L) x 1.3" (W) x 12.0" (H)

•    417 mm (L) x 33 mm (W) x 305 mm (H)

Load Module Weights

•    Module only: 11.4 lbs (5.15 kg)

•    Shipping: 18.2 lbs (8.26 kg)

Temperature (Ambient Air)

•    Operating: 41 °F to 95 °F (5 °C to 35 °C)

•    Storage: 41 °F to 122 °F (5 °C to 50 °C)

Humidity

(Ambient Air)

•    Operating: 0% to 85%, non-condensing

•    Storage: 0% to 85%, non-condensing

Chassis Capacity: Maximum Number of Cards and Ports per Chassis Model

XGS12-SD Rackmount Chassis (940-0011)

12 load modules:

• 384-ports of 10/1/100M 3-speed support

XGS12-SDL Rackmount Chassis (940-0015)

12 load modules:

• 384-ports of 10/1/100M 3-speed support

XGS12-HSL Rackmount Chassis (940-0016)

12 load modules:

• 384-ports of 10/1/100M 3-speed support

XGS2-SD Rackmount Chassis (940-0010)

2 load modules:

• 64-ports of 10/1/100M 3-speed support