白書
Common use cases leverage Keysight’s AppStack and IxFlow metadata
With the looming threat of security breaches and possible leakage of sensitive data facing businesses today (Fortune Magazine lists it as the number three concern of CEOs 1) the need to strengthen IT security and watch for Indicators of Compromise (IoC) has never been more critical. Simultaneously, 24X7 availability, especially for companies featuring online services, continues to be a top priority. Rapid identification of common points of failure can dramatically improve Mean Time To Repair (MTTR), possible now with the intelligent visibility available from the AppStack and Keysight’s IxFlow. This white paper outlines an approach and the solution to these common use cases.
Advanced Intelligence and Application Visibility
Keysight’s AppStack is a best-in-class integrated module for the Keysight Vision Series of Network Packet Brokers (NPBs), providing advanced intelligence and visibility of applications and network data. The AppStack solution lets you inspect and filter out-of-band monitoring data based upon application type. The optimzed traffic can then be passed on to security or performance monitoring tools for a deeper inspection. IxFlow (NetFlow) metadata can be generated for further insight.
何をお探しですか?