Waveguide Power Sensors

Make accurate and reliable measurements in the 50 to 110 GHz frequency range. Keysight's waveguide power sensors offer best SWR, high reliability and low loss, and come with a 50 MHz calibration port to reduce measurement uncertainties.

For more information about Power Meter and Power Sensor, please visit Power Meter & Power Sensor

Protect Your Innovation Investment

KeysightCare Support Plans

Maximize your uptime, optimize your measurements, and get the answers you need at our fastest available times.

Serviços de Calibração

Calibre seu equipamento de Teste - Keysight e outras marcas - a cada 6, 12, 24 ou 36 meses para obter desempenho máximo

Serviços de atualização tecnológica

Amplie, atualize ou migre para novos equipamentos de teste que cabem no seu cronograma e orçamento

Want help or have questions?