High-Speed Digitizers And FPGA Development Kit

At the heart of Keysight's high-speed digitizers is a powerful FPGA that processes data in real time. The FPGA enables data reduction and storage at the digitizer level, minimizing data transfer volumes and speeding up analysis. On-board, real-time algorithm in the FPGA accelerates analog to digital conversion and detection of signal characteristics in various domains.

Keysight unique technology uses proprietary ICs so you can get the most out of the high-speed ADC and FPGA integrated into the digitizer. Plus, Keysight's data acquisition system offers an extended range of firmware and application options.

Firmware options: Specific real-time functions speed up your overall system response time, such as averager or digital downconversion.

Application options: Bundle software and firmware configurations targeting specific requirements, such as streaming and recording with digital downconversion.

Protect Your Innovation Investment

KeysightCare Support Plans

Maximize your uptime, optimize your measurements, and get the answers you need at our fastest available times.

Serviços de Calibração

Calibre seu equipamento de Teste - Keysight e outras marcas - a cada 6, 12, 24 ou 36 meses para obter desempenho máximo

Serviços de atualização tecnológica

Amplie, atualize ou migre para novos equipamentos de teste que cabem no seu cronograma e orçamento

Want help or have questions?