Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
The industry's most capable and accurate analysis with flux quantization for large, highly nonlinear quantum circuits.
Build confidence in nonlinear quantum circuits—before the cooldown.
Quantum Circuit Simulation provides a simulation environment for analyzing complex superconducting circuits. Its harmonic balance solver supports nonlinear, frequency-domain analysis with flux quantization, helping engineers understand power-dependent and operating-point behavior in quantum circuits and identify circuit-design issues earlier in development.
Quantum Circuit Simulation comes with an extended library of quantum devices that support flux quantization in the frequency domain. Quantum Circuit Simulation includes the following solvers:
Parametric quantum circuits including quantum amplifiers.
Harmonic balance, Transient / convolution, Circuit envelope, and X- parameters.
Encompassing RF/DC SQUIDs, SNAILs, FLUXONIUMs, and SNAKEs.
Harmonic balance nonlinear circuit simulator in the frequency domain.
Transient / convolution nonlinear circuit simulator in the time domain.
Circuit envelope nonlinear circuit simulator in the modulation domain.
* X-parameters is a trademark and registered trademark of Keysight Technologies in the US, EU, JP, and elsewhere. The X-parameters format and underlying equations are open and documented. More information.
The increasing complexity of high-frequency and high-speed electronic systems demands advanced design tools that can accurately model device behavior, predict system performance, and accelerate product development.
Videos
Notas de Aplicação
Notas de Aplicação
Notas de Aplicação
Article Reprints
ADS software bundles provide designers with pre-configured combinations targeted to a specific design workflow.
Quantum circuit simulation is a comprehensive circuit environment for analyzing quantum circuits.
Quantum circuit simulation is a comprehensive circuit environment for analyzing quantum circuits.
W3703B
Quantum circuit simulation is a comprehensive circuit environment for analyzing quantum circuits.
The W3703B Quantum Ckt Sim includes the following:
The W3703B Quantum Ckt Sim comes with an extended library of quantum devices that support flux quantization in the frequency domain. Quantum Ckt Sim includes the following solvers:
Quantum circuit simulation offers a comprehensive circuit design environment that accelerates the development of complex quantum circuits. Transform your quantum workflow with flux quantization in the frequency domain. You can feel confident with the industry's most capable and accurate analysis for large, highly nonlinear quantum circuits.
* X-parameters is a trademark and registered trademark of Keysight Technologies in the US, EU, JP, and elsewhere. The X-parameters format and underlying equations are open and documented. For more information, click here.
W3706B ADS and EM design environments with Quantum Ckt Sim and QuantumPro — An integrated circuit, layout, EM, and quantum extraction workflow for the seamless design of both superconducting qubits and quantum amplifiers.
W3706B ADS and EM design environments with Quantum Ckt Sim and QuantumPro — An integrated circuit, layout, EM, and quantum extraction workflow for the seamless design of both superconducting qubits and quantum amplifiers.
W3706B
W3706B ADS and EM design environments with Quantum Ckt Sim and QuantumPro — An integrated circuit, layout, EM, and quantum extraction workflow for the seamless design of both superconducting qubits and quantum amplifiers.
The W3706B ADS Core, EM Design Core, Layout, QuantumPro, Quantum Ckt Sim includes:
The W3706B ADS bundle offers an all-inclusive design environment for faster development of both superconducting qubits and quantum amplifiers, seamlessly combining circuit analysis (full capabilities including nonlinear), layout, EM, and quantum extraction in one integrated workflow. Empower your quantum designs with the specialized Quantum layout library. Precision is paramount with QuantumPro 3DEM simulators, spanning FEM for frequency domain and eigenmode, and Momentum for frequency domain analyses. Revolutionize your workflow with automated quantum parameter extraction from both frequency-domain and eigenmode solutions. Effortlessly optimize with built-in design automation via ADS/QuantumPro Python scripting. Elevate your EM flow with kinetic inductance modeling. Transform your quantum workflow with flux quantization in the frequency domain. You can feel confident with our accurate and reliable analysis for large, highly nonlinear quantum circuits.
Quantum circuit simulation is the process of modeling the electrical and quantum behavior of superconducting circuits before fabrication. It enables engineers to analyze qubits, resonators, couplers, Josephson junctions, and quantum amplifiers while predicting key performance metrics such as energy levels, frequencies, anharmonicity, and coupling strengths. By identifying potential design issues early, quantum circuit simulation helps reduce development costs, shorten design cycles, and improve first-pass design success.
Modern quantum circuit simulation tools support a wide range of superconducting quantum devices, including transmon qubits, flux qubits, fluxonium qubits, SQUIDs, resonators, couplers, and Josephson Traveling Wave Parametric Amplifiers (JTWPAs). These tools are designed to analyze both individual components and larger interconnected quantum circuits, allowing engineers to explore complex system behavior before hardware is built.
Unlike conventional electronic circuits, superconducting quantum circuits contain highly nonlinear elements such as Josephson junctions. Quantum circuit simulators model these nonlinear effects using Hamiltonian-based analysis and quantum mechanical techniques that capture the behavior of quantized energy states. This enables accurate prediction of phenomena such as qubit anharmonicity, state transitions, flux quantization, and power-dependent performance that are critical for quantum computing applications.
Quantum circuit simulation tools can calculate a variety of metrics that are essential for quantum hardware design, including energy spectra, transition frequencies, eigenmodes, coupling strengths, coherence-related parameters, matrix elements, decay rates, and dephasing characteristics. These insights help engineers evaluate design tradeoffs, optimize qubit performance, and better understand how a circuit will behave under real operating conditions.
Simulation significantly reduces the need for costly fabrication and testing iterations by allowing engineers to evaluate thousands of design variations virtually. Designers can optimize circuit parameters, validate operating frequencies, investigate crosstalk mechanisms, and assess the impact of design changes before manufacturing. This simulation-driven approach enables faster innovation, improves device performance, and helps accelerate the path toward scalable quantum computing systems.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
O que você está procurando?