Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Accelerate measurement, analysis, and modeling workflows from wafer to model.
Automate wafer-level characterization and scale measurement productivity.
Modern semiconductor technologies require large volumes of accurate measurement data collected across multiple devices, wafers, and test conditions. WaferPro streamlines characterization with automated wafer-level measurements, integrated instrument control, and flexible test plan execution.
By consolidating measurement automation, wafer prober control, and data collection into a single workflow, WaferPro helps characterization teams increase throughput, improve measurement consistency, and accelerate the delivery of high-quality data for device modeling and process development.
Automate complex wafer-level measurement workflows.
Connect and control instruments with built-in drivers.
Works with leading wafer prober platforms.
Develop customized measurements and data analysis.
Synchronize wafer maps and calibration status.
Analyze high-volume measurement data efficiently.
Integrated system with Keysight A-LFNA for 1/f flicker noise, RTN, phase noise, device characterization, and other low-frequency noise measurements.
Integrated system with Keysight SPA for DC parametric measurements.
Integrated Measurement System with Keysight VNA for S-parameters from RF to mmW to THz.
WaferPro enables measurement automation, wafer prober control, and data ready for modeling. Furthermore, your test plans may be easily scaled across your lab. WaferPro provides a unified measurement platform that eliminates the complexity of software integration, allowing an engineer to set up and execute wafer-level measurements of semiconductor devices. The modern and intuitive user interface propels your lab into the next generation of innovation by reducing necessary set-up steps, thus saving time and money.
Demonstrações
Notas de Aplicação
Relatórios
Case Studies
Folhetos
Discover the latest release designed to help engineers work faster, simulate more accurately, and accelerate product development.
EDA software bundles provide designers with pre-configured combinations targeted to a specific design workflow.
Run automated wafer-level measurements with turnkey instrument drivers and routines. Create Python 3 and PEL programs to execute custom measurement algorithms.
Run automated wafer-level measurements with turnkey instrument drivers and routines. Create Python 3 and PEL programs to execute custom measurement algorithms.
W7501B
Run automated wafer-level measurements with turnkey instrument drivers and routines. Create Python 3 and PEL programs to execute custom measurement algorithms.
The W7501B PathWave WaferPro Measurement and Programming includes:
Built-on on the powerful PathWave Device Modeling (IC-CAP) technology, PathWave WaferPro features a modern and intuitive user interface. WaferPro can run tests in virtual or simulation mode to facilitate the development of measurement routines. Users can use the Python 3 programming environment to create custom measurements, post-process algorithms, and pass/fail conditions. WaferPro exports measured data in several standard formats during the test plan execution, including IC-CAP's MDM and PathWave Model Builder's MEA formats.
Execute automated wafer-level low-frequency noise measurement with turnkey measurement drivers and measurement routines for WGFMU.
Execute automated wafer-level low-frequency noise measurement with turnkey measurement drivers and measurement routines for WGFMU.
W7801B
Execute automated wafer-level low-frequency noise measurement with turnkey measurement drivers and measurement routines for WGFMU.
The W7801B PathWave WaferPro WGFMU Measurement includes:
The W7801B PathWave WaferPro Express WGFMU Measurement bundle efficiently performs at a low cost, an automated Random Telegraph Noise (RTN) measurement on the wafer using the B1500A Semiconductor Device Analyzer with the B1530A Waveform Generator/Fast Measurement Unit (WGFMU). It can improve the efficiency of RTN measurements and data analysis including wafer prober control.
Execute automated wafer-level low-frequency noise measurements with turnkey measurement drivers and measurement routines for both A-LFNA and WGFMU.
Execute automated wafer-level low-frequency noise measurements with turnkey measurement drivers and measurement routines for both A-LFNA and WGFMU.
W7802B
Execute automated wafer-level low-frequency noise measurements with turnkey measurement drivers and measurement routines for both A-LFNA and WGFMU.
The W7802B PathWave WaferPro A-LFNA Measurement and Programming includes:
The Advanced Low-Frequency Noise Analyzer (A-LFNA) software and user interface is built on top of the PathWave WaferPro measurement platform. Engineers can now manage and automate the full wafer level characterization in a measurement system that is both flexible and expandable. Just as before, those using PathWave WaferPro can program and sequence high-speed DC, capacitance and RF as parameter measurements, all the while automating wafer prober control. Now with the noise measurement module, they can add noise measurements and analysis to the test suite.
The A-LFNA’s built-in measurement routines make DC and noise measurements turnkey. For example, to measure noise on an N-Type MOSFET, the system automatically chooses the source and load impedances that will best expose the intrinsic device noise. The engineer can accept these recommended settings or make changes, and a noise measurement is initiated. The A-LFNA then measures noise power spectral density (1/f noise) and noise in the time domain (RTN). Resulting data is plotted using a “multiplot” data display window. Various window tabs help facilitate common tasks such as evaluating device DC operating point and measuring the slope of the power spectral density curve.
Device Modeling WaferPro is wafer-level measurement and programming software that automates semiconductor device characterization using integrated instrument control, wafer prober support, and customizable measurement workflows.
WaferPro supports automated measurements of semiconductor devices, including transistor characterization, circuit component testing, DC measurements, RF characterization, and low-frequency noise analysis.
Yes. WaferPro includes a Python 3 programming environment and PEL support, enabling users to create custom test algorithms, automation routines, and data analysis workflows.
WaferPro supports multiple wafer prober manufacturers, including FormFactor and MPI Corporation, allowing integration into a wide range of semiconductor characterization environments.
Turnkey drivers, prebuilt measurement routines, automated test execution, wafer map synchronization, and advanced data management tools significantly reduce setup time and accelerate time to results.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
O que você está procurando?