What are you looking for?
Device Modeling WaferPro 2027 Product Release
Highlights
Key features of Device Modeling WaferPro 2027 include:
- Python upgraded to version 3.14
- Faster startup through on-demand loading of library routines
- Projects now save instrument and hardware setup information
- Support for Keysight I/O Libraries Suite 2026
- Support for Windows 11, RHEL8, and RHEL9
- Support for the latest E4727B A-LFNA 1/f Noise System software
- License Manager upgraded to 2026.3
- Bug fixes
Device Modeling WaferPro 2027 is shipping soon!
Description
Device Modeling WaferPro 2027 now integrates Python 3.14 and starts faster by loading test routines on demand. WaferPro project files now include instrument configurations and hardware settings, so you can easily reproduce a test plan you ran in the past. This builds on the recently introduced GUI for selecting a subset of dies/devices for a Test Plan.
WaferPro offers a modern UI and supports virtual or simulated operation for faster routine development. It is the software platform for Keysight’s A-LFNA and enables remote control from third-party test executives through a Python API.
This update adds support for Keysight I/O Libraries Suite 2026 and A-LFNA 2027.
The release strengthens the Python 3 environment for custom measurements, post-processing, and pass/fail logic, and adds drivers for the latest Keysight instruments. Data can be exported during execution in IC-CAP MDM, MBP MEA, and compressed HDF5 formats.
WaferPro 2027 now ships with Python 3.14.6, including new and updated packages. For guidance, see the official Python documentation at www.python.org.
WaferPro Test Plan Window
IC-CAP and WaferPro 2027 Highlight Videos
Learn about IC-CAP & WaferPro 2027, and how these updates enable a faster, more efficient, and streamlined device modeling workflow for advanced semiconductor applications.
IC-CAP and WaferPro 2025U1
Using WaferPro with Motorized Positioners
Learn More
A-LFNA Support
WaferPro 2027 supports the latest A LFNA software for the E4727B, enabling fast, accurate, repeatable low frequency noise (LFN) measurements across many device types. New Python and C++ APIs provide remote control from external test executives, so you can run A-LFNA like a standalone instrument. This major A-LFNA release enhances statistical analysis.
Learn More
Keysight's Advanced Low-Frequency Noise Analyzer (A-LFNA) with WaferPro
WaferPro routine library and Python 3 programming
Python 3 Support
WaferPro 2027 supports Python 3.14 with expanded package support, built-in plotting, and easy integration with custom Python installations. The standard environment includes Pandas, SymPy, h5py, and OpenPyXL, plus the latest SciPy, NumPy, and Matplotlib. See the product documentation for the full package list.
Looking for another version? View other product versions.