S94DPPCB DisplayPort DP Cable Compliance Test Software
S94DPPCB DisplayPort DP cable compliance test software provides a fast and automated way to test, characterize and debug your DP UHBR design to meet compliance
A partir de
Highlights
- Covers the latest DisplayPort and DP Alt Mode on USB Type-C specification to support UHBR, HBR, and RBR speed rates passive cable.
- Supports 4-Port VNA on E5080B ENA, E5081A ENA-X, N522xB PNA, P502xA/P502xB/P93xxB Streamline VNA series, and PXI-VNA series.
- Fully automated with L8990M-0LZ 4-to-20 ports switch matrices system.
- Setup wizard for quick setup, calibration, and test selection.
- Provides test fixture de-embedding and 2X THRU Automatic Fixture Removal (AFR) for accurate measurement results.
- Test plan customization for specific test applications and validation purposes.
- Comprehensive test report in HTML and CSV format.
- Real-time debugging and troubleshooting.
- TAP platform compatible to test USB Type-C passive and active cables with the additional software license on S94USBCB.
Free Trials
Get a 30-day trial license for S94DPPCB DisplayPort DP Cable Compliance Test Software.
- Request a free trial of the software
- Enables the application on your PC or VNA
- Evaluate the full-featured version with no functionality restrictions
Interested in a S94DPPCB?
Extend the Capabilities of Your S94DPPCB
Featured Resources
Related Use Cases
Want help or have questions?