S94USBCB USB Type-C Interconnects Compliance Test Software
Use the S94USBCB software to test, debug and characterize your USB Type-C cable and connector designs. The PathWave TAP based test sequencer automates the network analyzer (VNA) for each test and generates a comprehensive HTML report. When run with L8990M switch matrix, it enables 20-ports fully automated test without port re-connection.
A partir de
Highlights
- Covers the latest USB Type-C cable passive and active Linear Re-Driver (LRD) assemblies, connectors, and raw cables on USB4v2, USB4, USB 3.x, and USB 2.0 technologies.
- Support 4-Port VNA on E5080B, P502xA/B Streamline VNA series, and PXI-VNA series.
- Fully automate your multiport measurements with L8990M 4-to-20 ports switch matrix system.
- Quickly set up, calibrate and perform your test with the setup wizard.
- Achieve accurate measurements with test fixture de-embedding and Automatic Fixture Removal (AFR).
- Get deeper insights into your measurements with comprehensive HTML test reports.
- Test plan customization for specific test applications and validation purposes.
- TAP platform compatible to test DisplayPort and DP Alt Mode on USB Type-C cables with the additional software license on S94DPPCB.
Free Trials
Get a 30-day trial license for S94USBCB software.
- Request a free trial of the software
- Enables the application on your PC or VNA
- Evaluate full-featured version with no functionality restrictions
Interested in S94USBCB USB-C Testing for Your High Speed Interconnects Compliance Automation?
Extend the Capabilities of Your USB-C INTERCONNECTS TEST
Featured Resources
Related Use Cases
Want help or have questions?