Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N1225A Four-Channel High-Resolution Laser Axis Board
The N1225A is a 6U size VME Board with integrated fiber optic receivers for laser interferometry. It receives light from the system optics and outputs high resolution position data over VMEbus, LAN, and rows A and C on the VME P2 connector.
A partir de
HIGHLIGHTS
General
- Position resolution of 0.15 nm using plane mirror optics
- ± 2.29 m/s plane mirror stage velocity using 15 MHz split laser head
- Receiver sensitivity of 0.065 µW
- Optional cyclic error compensation available
Operation with Plane Mirror Optics
- Resolution: 0.15 nm
- Maximum Velocity with 15 MHz split laser head: ± 2.29 m/s; with 7.5 MHz split: ± 1.1 m/s
Timing
- Position update rate: 10 MHz
Special Features
- Up to 8 boards per system for 31 axes of simultaneous measurement
- 10/100 Base T LAN connection; DHCP enabled; Web browser based timed data capture with multiple trigger options
- Simultaneous output of 4 axes of position at 10MHz (10 lsbs/axis)
- 36-bit, 2's Complement Hardware Position Output @ 10 MHz/(number of axes)
The Keysight N1225A provides ultra-sensitive fiber optic receivers and high resolution distance measurements for high performance positioning systems using laser interferometry with VME bus systems. Multiple N1225A boards can be linked together for up to 31 axes of position measurement. Includes "oscilloscope like" data capture operated with standard web browsers.
Principais especificações
Bus
VME and VME64x
Max Data rate for direct hardware outputs (kHz)
10000
Max Data rate over bus (kHz)
100
Number of Axes per board
3 or 4
Plane Mirror (PM) Resolution (nm)
0.15
System PM velocity limit (mm/s) * depends on laser head, axis board and receiver capability
± 2290*
Bus
Max Data rate for direct hardware outputs (kHz)
Max Data rate over bus (kHz)
Number of Axes per board
Plane Mirror (PM) Resolution (nm)
System PM velocity limit (mm/s) * depends on laser head, axis board and receiver capability
VME and VME64x
10000
100
3 or 4
0.15
± 2290*
Visualizar mais
Bus:
VME and VME64x
Max Data rate for direct hardware outputs (kHz):
10000
Max Data rate over bus (kHz):
100
Number of Axes per board:
3 or 4
Plane Mirror (PM) Resolution (nm):
0.15
System PM velocity limit (mm/s) * depends on laser head, axis board and receiver capability:
± 2290*
Interested in a N1225A?
Extend the capabilities for your Four-Channel High-Resolution Laser Axis Board
Featured Resources for N1225A Four-Channel High-Resolution Laser Axis Board
Want help or have questions?