Start measuring quickly with the included accessories and 50 Ω built-in series resistor

HIGHLIGHTS

  • Furnished accessory for CX1101A and CX1102A
  • Wideband dynamic current measurement from 40 nA to 1 A
  • SMA type coaxial connector
  • The – (minus) terminal is connected to the circuit common by a 10 MΩ resistor
  • Input series resistance switch: 0 Ω or 50 Ω
  • Cables and plugs are included for quick start of measurements
     

The CX1203A Sensor Head is furnished with the CX1101A and CX1102A Current Sensors. It provides an SMA connector for ammeter + and - terminals of a CX3300 analog channel through a current sensor. Also provides built-in series 0 Ω and 50 Ω and the switch. The – (minus) terminal is connected to the circuit common by a 10 MΩ resistor. Following accessories are included so that you can start the wideband current waveform measurements quickly.

  • SMA plug to open cable, 50 Ω, 100 mm
  • MHF jack straight connector for surface mount, 50 Ω, Ø 2 mm
  • SMA plug to MHF plug cable, 50 Ω, 100 mm
  • MHF plug short cable, 50 Ω, 21 mm
  • MHF pulling tool

Amplie as Capacidades

Want help or have questions?