O que você está procurando?
10767A Retroreflector
The Keysight 10767A retroreflecor (cube corner) is a measurement reflector for linear measurements. Similar to 10703A, but with metric threads and a stronger housing.
A partir de
HIGHLIGHTS
- Beam size: 6 mm (0.24 in)
- Weight: 224 g (0.5 lb)
- Linear Interferometer: 10766A
- Robust, stainless steel housing
The Keysight 10767A retroreflecor (cube corner) is a measurement reflector for linear measurements. It is mounted and designed for beam diameters of 6 mm or less. Similar to the 10703A retroreflector, but with metric threads and a stronger housing. Typically used with the 10766A linear interferometer.
The Keysight 10767A Linear Retroreflector is one component in a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of each application. When configured with appropriate Keysight 5530 Laser Calibration System components, 10767A becomes part of a precise positioning system that improves product quality, increases yields, and facilitates the manufacture of precision products.
Interested in a 10767A?
Extend the capabilities for your Retroreflector
Featured Resources for 10767A Retroreflector
Want help or have questions?