O que você está procurando?
10713B 1-Inch Cube Corner
The Keysight 10713B 1-inch cube corner (retroreflector) can be used as the measurement reflector for linear measurements. This bare optic requires a user supplied mount.
A partir de
HIGHLIGHTS
The Keysight 10713B cube corner reflector can be used as the measurement reflector for linear measurements. It may be paired with either the 10702A Linear Interferometer or the 10705A Single-Beam Interferometer. Supplied without housing, the 10713B is suited to applications where mass is extremely critical.
The Keysight 10713B is one component of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of individual applications. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning system that improves product quality, increases yields, and facilitates manufacture of precision products.
- Weight: 11.4 g (0.4 oz)
- Nodal Point Depth: 12.57 mm (0.495 in)
- Extremely lightweight for mass-critical applications
- Available for use in PC and VMEbus compatible systems
Principais especificações
Interested in a 10713B?
Extend the Capabilities for Your 1-Inch Cube Corner
Want help or have questions?