Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
R422C
Combines the best characteristics of point-contact and low barrier Schottky to provide exceptional performance.
The Keysight R422C is an 26.5 to 40 GHz GaAs planar-doped barrier diode detector. This waveguide detector has negative output polarity.
8474E
Protect against ESD damage while ensuring broadband flatness and excellent square-law response.
The Keysight 8474E is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element. It features extremely flat frequency response over its entire band of operation and very good frequency response stability versus temperature. The Keysight 8474E is also very rugged with high resistance to ESD damage. The Keysight 8474E detector is available with a 2.4-mm (0.01 to 50 GHz) connector. This detector offers the options for optimal square-law loads (Option 102) and for positive polarity output (Option 103). No matched response option is available because the unit-to-unit frequency response tracking of this device is typically better than plus or minus 0.3 dB.
83036C
Replace larger directional coupler-detector combinations with this power sampler featuring excellent frequency response.
The Keysight 83036C is a broadband microwave power sampler which operates in much the same way as a directional coupler and detector combination. It is comprised of a resistive bridge and gallium arsenide planar-doped barrier detecting element which yield excellent frequency response, superior temperature response and square law response characteristics over a broad band. With a 10 MHz to 26.5 GHz frequency range, a single Keysight 83036C can be used in many applications where two directional couplers and detectors were once required -- such as in broadband power monitoring and source leveling. The maximum SWR is 1.7 above 50 MHz on both the input and output ports. Directivity of 14 dB matches that of most miniature couplers currently available. The maximum insertion loss is 2.2 dB. The Keysight 83036C has been used with great success as the sampling element for external leveling of broadband swept frequency sources.
Keysight offers different types of detectors, click here to learn more about Keysight Detector
423B
Perform leveling, power sensing, and a variety of other applications with this rugged, high performance diode detector.
The Keysight 423B Low-Barrier Schottky Diode detector has been widely used for many years in a variety of applications including leveling and power sensing. It offers good performance and ruggedness. Matched pairs (Option 001) offer very good detector tracking. A video load (Option 002) extends the square-law region to at least 0.1 mW (-10 dBm).
Keysight offers different types of detectors, click here to learn more about Keysight Detector
8471D
Ideal for use in RF and low microwave applications with excellent performance to 2 GHz.
The Keysight 8471D is a low-cost, planar-doped barrier detector offering excellent performance to 2 GHz. A negative polarity output is standard, and positive polarity is available as Option 103. A load option (Option 102) extends the square-law region to at least -10 dBm. The Keysight 8471D has a BNC (m) input connector and a frequency range of 100 kHz to 2 GHz, making it ideal for use in RF and low microwave applications.
Keysight offers different types of detectors, click here to learn more about Keysight Detector
8474C
Protect against ESD damage while ensuring broadband flatness and excellent square-law response.
The Keysight 8474C is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element. It features extremely flat frequency response over its entire band of operation and very good frequency response stability versus temperature. The Keysight 8474C is also very rugged with high resistance to ESD damage. The Keysight 8474C detector is available with a 3.5-mm (mates with SMA, 0.01 to 33 GHz) connector. This detector offers the options for optimal square-law loads (Option 102) and for positive polarity output (option 103). Because the unit-to-unit frequency response tracking of this device is typically better than ±0.3 dB, no matched response option is offered.
Keysight offers different types of detectors, click here to learn more about Keysight Detectors
8473D
Protect against ESD damage while ensuring broadband flatness and excellent square-law response
The Keysight 8473D is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element. It features extremely flat frequency response over its entire band of operation and very good frequency response stability versus temperature. The Keysight 8473D is also very rugged with high resistance to ESD damage. An optimum square-law load and positive polarity output are available as special options (consult your local Keysight representative).
Keysight offers different types of detectors, click here to learn more about Keysight Detector
8474B
Protect against ESD damage while ensuring broadband flatness and excellent square-law response.
The Keysight 8474B is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element. It features extremely flat frequency response over its entire band of operation and very good frequency response stability versus temperature. The Keysight 8474B is also very rugged with high resistance to ESD damage. The Keysight 8474B detectors are available with 0.01 to 18 GHz and a type-N connector. This detector offers options for optimal square-law loads (Option 102) and for positive polarity output (Option 103). Because the unit-to-unit frequency response tracking of these devices is typically better than plus or minus 0.3 dB, no matched response option is offered.
8471E
Use as the detecting element in leveling loops, for power monitoring, and for wideband video detection.
The Keysight 8471E is a low-cost, planar-doped barrier detector offering excellent performance from 10 MHz to 12 GHz. It has an SMA male input connector and an SMC male output connector.
33330C
Perform leveling, power sensing, and a variety of other applications with this rugged, high performance diode detector.
The Keysight 33330C low-barrier schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing. It offers good performance and ruggedness. Matched pairs (Option 001) offer very good detector tracking.
Keysight offers different types of detectors, click here to learn more about Keysight Detector
8473C
Perform leveling, power sensing, and a variety of other applications with this rugged, high performance diode detector.
The Keysight 8473C Low-Barrier Schottky Diode (LBSD) detector has been widely used for many years in a variety of applications including leveling and power sensing . It offers good performance and ruggedness. Matched pairs (Option 001) offer very good detector tracking.
8472B
Perform leveling, power sensing, and a variety of other applications with this rugged, high performance diode detector.
The Keysight 8472B Low-Barrier Schottky Diode (LBSD) detector has been widely used for many years in a variety of applications including leveling and power sensing. It offers good performance and ruggedness. Matched pairs (Option 001) offer very good detector tracking. A video load (Option 002) extends the square-law region to at least 0.1 mW (-10 dBm).
Note: Option 101, 301 and 401 are default option unless specified otherwise.
Keysight offers different types of detectors, click here to learn more about Keysight Detectors