Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
11742A
Suppress low frequency signals that can damage expensive measuring equipment or affect measurement accuracy.
The Keysight 11742A blocking capacitor blocks dc signals below 45 MHz and passes signals up to 26.5 GHz. Ideal for use with high-frequency oscilloscopes or in biased microwave circuits, the Keysight 11742A will suppress low frequency signals that can damage expensive measuring equipment or affect the accuracy of your RF and microwave measurements.
Learn more about Keysight DC Blocks
N2881A
Block out unwanted DC components of the input signal up to 30 V with this pair of blocking caps
Os capacitores de bloqueio CC N2881A podem ser utilizados em série com o atenuador em linha InfiniiMax N2880A para bloquear componentes CC não desejadas, dos sinais de entrada de até 30 V.
N9398C
N9398C DC Block passes AC signals from 50 kHz to 26.5 GHz while blocking DC voltage and current components.
The Keysight N9398C DC block offers a new level of DC blocking with performance specified from 50 kHz to 26.5 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.
Learn more about Keysight DC Blocks
N9398F
N9398F DC Block passes AC signals from 50 kHz to 50 GHz while blocking DC voltage and current components.
The Keysight N9398F DC block offers a new level of DC blocking with performance specified from 50 kHz to 50 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.
Learn more about Keysight DC Blocks
N9398G
N9398G DC Block passes AC signals from 700 kHz to 67 GHz while blocking DC voltage and current components.
The Keysight N9398G DC block offers a new level of DC blocking with performance specified from 700 kHz to 67 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.
N9399C
N9399C DC Block passes AC signals from 700 kHz to 26.5 GHz while blocking DC voltage and current components.
The Keysight N9399C DC block offers a new level of DC blocking with performance specified from 700 kHz to 26.5 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.
Learn more about Keysight DC Blocks
N9399F
N9399F DC Block passes AC signals from 700 kHz to 50 GHz while blocking DC voltage and current components.
The Keysight N9399F DC block offers a new level of DC blocking with performance specified from 700 kHz to 50 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.
Learn more about Keysight DC Blocks