Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
87405C
Eliminates the need for an additional DC power supply; ideal for spectrum analyzers or standalone applications.
Exceptional gain (25 dB) and flatness (±1.5 dB) combined with a probe-power bias connection which eliminates the need for an additional DC power supply, makes these preamplifiers the ideal choice for spectrum analyzer or stand alone applications.
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
83017A
Recover system losses and boost available power in RF and microwave ATE systems.
The Keysight 83017A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 500 MHz to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
83020A
Recover system losses and boost available power in RF and microwave ATE systems
The Keysight 83020A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
83018A
Recover system losses and boost available power in RF and microwave ATE systems
The Keysight 83018A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies. The standard Keysight 83018A includes internal directional detectors for external leveling applications. With excellent noise figure relative to its broad bandwidth and high gain, this amplifier significantly improves system noise figure and dynamic range. The Keysight 83018A comes equipped with a low profile heat sink, an integral mounting bracket, and a two-meter dc power supply cable. Thermal characteristics and power supply design allow fast, easy integration into most measurement systems.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
M9379A
The M9379A PXI RF amp module includes two amplifiers combined with RF switches and a programmable step attenuator for operation of up to 13.5 GHz. The 1-slot module is designed to operate with the M9485A and M980xA PXIe vector network analyzer (VNA).
The M9379A RF Amp Module includes two amplifiers, RF switches, and a programmable step attenuator designed to operate with the M9485A and M980xA PXIe vector network analyzer (VNA).
When combined with the M980xA PXIe VNA, the M9379A can improve the noise floor of the measurement system. For example, the M9379A with a pre-amp is an ideal solution for noise figure (NF) measurements using the M980xA’s standard receivers up to 13.5 GHz. The 1-slot module also includes internal switches which are directly controlled by the M980xA’s firmware, enabling synchronized fast measurements for both S-parameters and NF with the PXI system.
N4985A
Achieve excellent power and gain with these self-contained, high-performance broadband amplifiers
The Keysight Technologies N4985A series system amplifiers are high performance broadband amplifiers with excellent power and gain from 100 kHz to 50 GHz. The amplifiers are self-contained and plug into standard AC power sources.
Applications:
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
87421A
Provides the bias voltages to operate microwave system amplifiers while allowing remote placement
The Keysight 87421A is a universal input, dc switching power supply designed to provide the bias voltages needed to operate Keysight microwave system amplifiers. These compact power supplies are ideal for integration into a system or for use on a bench top. The two-meter dc bias cable permits the amplifier to be remotely located, allowing it to be placed out of the way or where space is not critical. The Keysight 87421A is a 25 watt, 12V dc power supply designed to power the Keysight 83006A, 83017A, 83018A, 83050A, 83051A, and 87415A microwave system amplifiers. A two-meter cable is included for direct connection to the amplifier. The Keysight 87421A may also be used to provide bias voltages for the Keysight 83440C high speed lightwave converter. Using the Keysight 83440-60009 lightwave converter power supply adapter, the Keysight 87421A becomes a compact, convenient power supply for use with the lightwave converter.
87422A
Provides the bias voltages to operate microwave system amplifiers while allowing remote placement
The Keysight 87422 is a universal input, dc switching power supply designed to provide the bias voltages needed to operate Keysight microwave system amplifiers. These compact power supplies are ideal for integration into a sstem or for use on a benchtop. The two-meter dc bias cable permits the amplifier to be remotely located, allowing it to be placed out of the way or where space is not critical. The Keysight 87422A is a 90 watt, plus or minus 15V dc power supply designed to power the Keysight 83020A microwave system power amplifier. One additional plus or minus12V dc output is provided to power a preamp such as the Keysight 83006A or 83017A. Included with the power supply are the necessary two-meter cables to connect to the amplifier.
83006A
83006A microwave system amplifier, 10 MHz to 26.5 GHz; recovers RF losses and boosts test port power in ATE systems.
The Keysight 83006A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 10 MHz to 26.5 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
83050A
83050A microwave system amplifier, 2 to 50 GHz; recovers RF losses and boosts test port power in microwave ATE systems.
The Keysight 83050A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 2 to 50 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about USB preamplifiers, microwave amplifiers and system amplifiers, please visit Keysight Amplifiers.
83051A
83051A microwave system amplifier, 45 MHz to 50 GHz; recovers RF losses and boosts test port power in ATE systems.
The Keysight 83051A microwave system amplifier is a compact, off-the-shelf amplifier designed for systems designers and integrators. This amplifier provides power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. The ultrabroad bandwidth from 45 MHz to 50 GHz allows the designer to replace several narrow bandwidth amplifiers with a single Keysight amplifier, eliminating the need for crossover networks or multiple bias supplies.
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.
87405B
87405B preamplifier, 10 MHz to 4 GHz; compact gain block delivering reliable output power directly at the test port.
Preamplifiers and System Noise Figure Application Note – This note discusses noise figure basics including applications and characteristics of Keysight’s amplifier technology. Highlighted are Keysight’s 87405C portable preamplifiers that provide an exceptional gain of 25 dB up to 18 GHz and a probe-power bias connection which eliminates the need for an additional DC power supply. Read the Preamplifiers and System Noise Figure Application Note now!
The Keysight 87405B microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 22 dB minimum gain block and over 8 dBm output power, this amplifier offers output power where it is needed: at the test port.
For more information about usb preamp, microwave amplifier and system amplifier, please visit Keysight Amplifiers.