Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
U1179A
Use this bracket to attach your U1240 series handheld DMM to the U1173A IR USB cable.
The bracket can be plugged into Keysight U1240 Series handheld digital multimeters to connect with the U1173A IR-USB cable.
P281B
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.25
The Keysight P281B adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Learn more about latest information on Keysight waveguide adapters.
P281C
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.06
The Keysight P281C adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Learn more about latest information on Keysight waveguide adapters.
Q281A
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.17
The Keysight Q281A is a 2.4 mm female to WR-22 waveguide adapter that operates in the 33 to 50 GHz frequency range. These adapters transform waveguide transmission lines into 50 ohm coaxial lines. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Learn more about latest information on Keysight waveguide adapters.
Y1900B
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
The Keysight Y1900B precision 1.0 millimeter coax-to-ruggedized-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 120 GHz.
R281B
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.13
The Keysight R281B adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
85130G
Designed to protect the test set port with a special rugged female connector and a return loss of 23 dB or better
The Keysight 85130G test port adapter is designed to protect the test set port when it would be directly connected to the device under test. These adapters have a special rugged female connector designed for connecting to the network analyzer test port. This special connector will not mate with a standard male connector, but converts the rugged test set port to a connection that can be mated with the device under test. The set contains a NMD-2.4 mm (f) to NMD-2.4 mm (m) adapter and a NMD-2.4 mm (f) to PSC-2.4 mm (f) adapter. The frequency range for these adapters is dc to 50 GHz with a return loss of 23 dB or better.
85130F
Designed to protect the test set port with a special rugged female connector and a return loss of 26 dB or better
The Keysight 85130F test port adapter is designed to protect the test set port when it would be directly connected to the device under test. These adapters have a special rugged female connector designed for connecting to the network analyzer test port. This special connector will not mate with a standard male connector, but converts the rugged test set port to a connection that can be mated with the device under test. The set contains a 2.4 mm to PSC-3.5 mm male adapter and a 2.4 mm to PSC-3.5 mm female adapter. The frequency range for these adapters is dc to 26.5 GHz with a return loss of 26 dB or better.
85130D
Designed to protect the test set port when with a special rugged female connector and a return loss of 28 dB or better
The Keysight 85130D test port adapter is designed to protect the test set port when it would be directly connected to the device under test. These adapters have a special rugged female connector designed for connecting to the network analyzer test port. This special connector will not mate with a standard male connector, but converts the rugged test set port to a connection that can be mated with the device under test. The set contains a 3.5 mm to PSC-3.5 mm male adapter and a 3.5 mm to PSC-3.5 mm female adapter. The frequency range for these adapters is dc to 26.5 GHz with a return loss of 28 dB or better.
For more information about 3.5 mm cables and adapters, please visit Cables for Network Analyzers with 3.5 mm Test Ports.
Y1139A
Used to build custom cables for 34921/23/25/31/32/33/37/38 –50-pin Dsub female – 125 V
Used for 34921/23/25/31/32/33/37/38 –50-pin Dsub female – 125 V. Connector Kit is used to build custom cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
X281C
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.05
The Keysight X281C adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Learn more about latest information on Keysight waveguide adapters.
K281C
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.07.
The Keysight K281C adapter transforms waveguide transmission line into 50 ohm coaxial line. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.07.