R281B Waveguide to 2.4 mm (m) Adapter, R-Band, 50 GHz
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.13
A partir de
Transform a waveguide transmission line into a 50 Ω coaxial line with a maximum SWR of 1.13
Highlights
Superior RF Performance
- Maximum SWR: 1.13
Features
- Waveguide Designator: EIA WR-28 MIL-W-85/3-009
- Flange Designator: UG-599/U MIL-F-3922
The Keysight R281B adapter transforms waveguide transmission line into 50-ohm coaxial line. Power can be transmitted in either direction, and each adapter covers the full frequency range of its waveguide band with SWR less than 1.3.
Amplie as Capacidades
Want help or have questions?