Catálogos
This datasheet presents the Keysight Boundary Scan PCIe Connector Test Module, which enables efficient testing for structural faults in PCIe connectors on PCBAs by interfacing with IEEE 1149.1-compliant ICs, such as CPUs. The module ensures high coverage for power, ground, and memory interface signals, supporting reliable connectivity and signal integrity. It features easy-to-use tools, quick test development, and comprehensive debug capabilities, allowing for efficient troubleshooting and accurate pin-level fault identification in high-speed interfaces.
O que você está procurando?