Enhancing Efficiency in Server Board Testing with x1149 Boundary Scan Analyzer 2.0

Notas de Aplicação

In response to the growing industry demand for compliant chips following the new standards, such as IEEE 1149.1-2013 and IEEE 1149.6-2015, in Electronic Design Automation (EDA), semiconductor, Original Equipment Manufacturer (O.E.M.), and Original Design Manufacturer (ODM) industries, companies are actively adapting to this industry-wide shift. Intel, a leading semiconductor vendor, has embraced this trend.

The usage of Platform Controller Hub (PCH) and Central Processing Unit (CPU) chipsets in server boards is rising, creating a need for compliance with the 1149.1-2013 and 1149.6-2015 standards. Most new Intel chipsets support new standards, limiting the test coverage with Server customers and creating a growing concern in the field.