HMMC-5636 DC-26.5 GHz Integrated GaAs Diode Packaged Limiter

Catálogos

Description

 

The HMMC-5636 is a 26.5 GHz packaged GaAs integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients and ESD. The circuit contains Planar-Doped-Barrier (PDB) diodes with integrated matching networks and is fabricated with the MB6A integrated diode process. The barrier height of each diode element and the number of diode elements in each “stack” are optimized for low distortion when Pin < 15 dBm, while limiting transmitted power when Pin > 25 dBm. The 1GG5-4208 is available in a 2 mm x  2 mm Quad Flat - No Leads (QFN) SMT package to preserve BW performance and save space on densely populated PC Board designs.

 

DC specifications

 

(TA = 25 °C, unless otherwise listed)

 

Symbol

Parameters/conditions

Min.

Typ.

Max.

Units

Vf1A

Forward voltage @ 1mA

RF In/Out pad to GND pad of adjacent diode stack

4.8

5.3

5.9

V

Vf1B

Forward voltage @ 1mA

RF In/Out pad to GND pad of center diode stack

4.5

5

5.6

V

RsA

Series resistance

RF In/Out pad to GND pad of adjacent diode stack

35

47.5

53

RsB

Series resistance

RF In/Out pad to GND pad of center diode stack

20

30

35

 

 

Typical RF performance

 

(TA = 25 °C, unless otherwise listed)

 

Symbol

Parameters/conditions

 

Min.

Typ.

Max.

Units

IL

Insertion loss

3 GHz

 

0.2

 

dB

9 GHz

 

0.3

 

dB

20 GHz

 

0.6

 

dB

RL

Return loss

26.5 GHz

 

> 20

 

dB

P-1 dB

Incident power @ 1 dB gain compression

3 GHz

 

27

 

dB

9 GHz

 

26.5

 

dB

20 GHz

 

25

 

dB

SHI

Second harmonic intercept

3 GHz

 

> 100

 

dBm

9 GHz

 

> 100

 

dBm

THI

Third harmonic intercept

3 GHz

 

50

 

dBm

9 GHz

 

44

 

dBm

TOI

Third order intercept

3 GHz

 

49

 

dBm

9 GHz

 

45

 

dBm

20 GHz

 

43

 

dBm

Pburnout

Continuous RF burnout

3 GHz

 

> 10

 

W

15 GHz

 

> 5

 

W

 

 

Applications

 

The HMMC-5636 can be used as an RF limiter, a Reverse Power Protection (RPP) device, and as an ESD and DC transient protector. As a limiter, the incident power at 1 dB gain compression (P–1dB) is 26.5 dBm at 9 GHz and drops to 25 dBm at 20 GHz. As an ESD protection device, the TC626 can protect ESD sensitive components, the degree of protection depending on the protected components characteristics. ESD damage level for the TC626 by itself is greater than 6 kV (measured with an IEC801–2, 150 pF, 330 ohm contact ESD generator).

 

Assembly Techniques

 

Diodes are ESD sensitive. ESD preventive measures must be employed in all aspects of storage, handling, and assembly. 

 

Keysight application note #54, “GaAs MMIC ESD, Die Attach and Bonding Guidelines” provides basic information on these subjects.