M5400PLSA Quantum Library Dynamic Pulse Generation

Catálogos

Overview

The M5400PLSA allows quick and easy access to targeted quantum synthesizer and modulation FPGA IP blocks used within PathWave FPGA to create qubit pulses with minimal to no latency with real time-controlled waveform execution optimized to be used with the M3202A hardware platform.

 

The M5400PLSA software package

This licensed software package for the quantum library includes a quantum M5400PLSA programming API that directly interacts the SD1 3.X driver communication, KS2201A PathWave Test Sync Executive and Quantum FPGA IP library for a user friendly programming environment that can quickly be used for superconducting qubit control and readout applications.

Using the fully integrated software and FPGA Gateware package allows for simplifying your configuration and provides massive savings of development time to integrate and expand to multi qubit systems including multi-chassis configurations for scaling system configurations.

 

Features

 

The quantum FPGA IP provides ultra-light weight and scalable components that have a small FPGA footprint that allows for 0ns latency pulse waveform execution and play using precise real-time control through PathWave Test Sync Executive technology known as HVI, hardware virtual instrument. The convenient quantum FPGA IP also provides the ability to phase lock to the M3102A Digitizer through HVI. Using precise real-time control allows for deterministic phase coherent simultaneous waveform selection and triggering of launching arbitrary pulse waveforms with no latency nor requires pre-determined order of waveform playing.

• GaplessAgileAWG - Dual Port Digital synthesizer with programmable memory length to accommodate custom configurations of waveform length for up to 64 waveforms with dynamic length allocation if not all 64 waveforms are defined. Convenient and flexible for qubit pulse generation for readout and control applications.

• DUC - Digital Up Converter for applying amplitude and phase modulation to the waveform synthesizer outputs with the convenience to create real time control of amplitude, phase, offset and frequency to modulated outputs for qubit readout and control applications.

• QuWaveControl used to provide easy control to launch waveforms independently or simultaneously across all channels controlled all through a HVI sequence, host software or PXI trigger hardware interface.  

 

Table 1-1: Technical Performance Specifications (IP Components)

 

IP

Component

 

 

Nominal Characteristics

 

 

Parameter

Min.

Typ.

Max.

Units

Comments

GaplessAgileAWG

 

 

 

 

Waveform

Port A

 

160

 

bits

Data output width compatible with DUC awgAngle

input. Normalized real phase, complex I quadrature, or complex polar phase

Waveform

Port B

 

80

 

bits

Data output width compatible with

DUC awgAmplitude input. Normalized

real amplitude, complex Q quadrature, or complex polar amplitude

Waveforms

1

 

64

waveforms/port

6-bit decode waveform selection to scale up to 64

selectable waveforms

Memory

Address Size

11

14

16

bits

address width to specify memory size. Applied to both waveform ports

settable in

PathWave FPGA

instantiation parameter

Max Memory

Samples

10,240

81,920

327,680

samples/port

per Memory Address.

Size setting

 

 

 

IP

Component

Nominal Characteristics

 

Max

Waveform

Samples

160

1,280

5,120

samples/max waveforms

per Memory Address. Size setting and all 64 waveforms specified

Minimum

Waveform

Sample Size

10

10

10

Samples

10ns length. See

Nominal

Characteristics.

Sampling Clock. (Comments in the section below.)

Output

Latency

 

0

 

ns

from waveform

selection trigger event using

QuWaveControl

Buffered Early

Waveform

Selection /

Trigger Event

 

1

 

trigger

allows for single buffered waveform selection trigger event. Executes 0ns

after current waveform execution completes.

Re-arm time

 

0

 

ns

allows for gapless waveform generation using HVI instruction. No real-time HVI phase, amplitude, frequency within seq.

DUC

 

 

Amplitude

-1.5

 

1.5

volts

amplitude of modulating signal. Control via Quantum Library API or HVI instructions.

DC Offset

-1.5

 

1.5

volts

dc offset of modulating signal. Control via Quantum Library API or HVI instructions.

IP

Component

 

 

No

minal Characteristics

 

Parameter

Min.

Typ.

Max.

Units

Comments

 

Frequency

-400

 

400

MHz

frequency of modulating signal. Control via Quantum

Library API or

HVI instructions

Phase

-180

 

180

degrees

phase of modulating

signal. Control via

Quantum Library API or HVI instructions

QuWaveControl

 

 

 

 

 

Number of

Waveform

Control Ports

 

4

 

waveform selection and auto trigger

Individually programmable to

control independently or

simultaneously for waveform generation across channels

 

Waveform

Selection

 

6

 

bits

6-bit decode for 64 waveforms

 

Auto Trigger

 

1

 

bit / waveform selection

1-bit auto trigger generated upon executing waveform selection command either HVI or SW host

 

PXI Trigger

 

1

 

bit / waveform selection

1-bit auto trigger event from PXI Trigger rising edge event

 

Waveform

Selection

Options

 

3

 

interfaces

HVI, SW Host or PXI Triggers for waveform selection interfaces supported